Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Panel Strikers are mounted onto cabinet doors or access panels and work with a catch to keep them closed tightly. These panel strikers have an audible lock and release and are effective latching devices for enclosures.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Material | Overall Width | View | |
|---|---|---|---|---|---|---|
| $7.2324 - $8.0138 | Request the lead time here |
1.969 in
50.0 mm
|
Steel
|
0.63 in
16.0 mm
|
||
| $11.3989 - $12.6304 | Request the lead time here |
2.756 in
70.0 mm
|
Steel
|
0.748 in
19.0 mm
|
||
| $0.4293 - $0.4519 | Request the lead time here |
|
PA
|
|
||
| $6.1864 - $6.8547 | Request the lead time here |
1.378 in
35.0 mm
|
Steel
|
0.433 in
11.0 mm
|
||
| $0.1219 - $0.1283 | Request the lead time here |
|
High Impact Modified Nylon 6/6
|
|
||
| $0.5395 - $0.568 | Request the lead time here |
|
Nylon 6/6
|
|
||
| $0.2569 - $0.2704 | Request the lead time here |
|
POM
|
|
||
| $0.4496 - $0.4733 | Request the lead time here |
1.126 in
28.6 mm
|
Acetal
|
|
||
| $0.9917 - $1.0438 | Request the lead time here |
|
Dichromate Plated Steel
|
|
||
| $0.1709 - $0.1799 | 1006 In stock |
0.984 in
25.0 mm
|
Acetal
|
0.276 in
7.0 mm
|
||
| $0.1545 - $0.1713 | Request the lead time here |
|
Nylon 6/6