Adjustable Snap In Horizontal Card Guides are designed in three pieces; a channel (ACGC) and two end pieces (ACGE) that easily snap into mounting holes on the chassis. The channel is provided in 4 foot lengths that can be cut down to any desired length. Holds .062 thick board. To find channel length: Subtract .34" (constant) from the overall length of assembled part
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Mounting Method | Overall Width | View | |
---|---|---|---|---|---|---|
$2,358.9564 - $2,613.8021 | Request the lead time here |
PVC
|
Clip On
|
0.343 in
8.7 mm
|
||
$0.824 - $0.9129 | Request the lead time here |
PA
|
100
|
0.358 in
9.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue