Menu Search

PCB Card Guides - Horizontal/Snap In/Deep Channel

In stock

Slt depth of .200 allows for maximum PCB retention. Good for high vibration and shock applications. Accepts PCB thicknesses: 1/16", 3/32" and 1/8" PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. UL94 V-0 rated Nylon 6/6 Black, 500 per bag

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Material Mounting Method Overall Width View
$2.2372 - $2.479 Request the lead time here
PA
500
6.4 mm
$0.4756 - $0.5006 Request the lead time here
PC
500
9.9 mm
$0.6893 - $0.7257 Request the lead time here
PA
500
6.4 mm
$1.4947 - $1.5734 Request the lead time here
PA
500
6.4 mm
$2.2248 - $2.4652 Request the lead time here
PA
500
6.4 mm
$0.8118 - $0.8545 Request the lead time here
PA
500
6.4 mm
$2.9785 - $3.3003 Request the lead time here
PA
500
6.4 mm
$0.901 - $0.9983 Request the lead time here
PC
500
7.3 mm
$0.5458 - $0.5745 Request the lead time here
PA
500
6.4 mm
$1.8968 - $1.9967 Request the lead time here
PA
500
6.4 mm
$0.8902 - $0.9372 Request the lead time here
PA
500
6.4 mm
$0.3223 - $0.3394 Request the lead time here
PC
500
9.9 mm
$0.399 - $0.42 Request the lead time here
PC
500
9.9 mm
$0.8367 - $0.9272 485 In stock
PC
500
7.3 mm
$0.904 - $1.0017 Request the lead time here
PC
500
7.3 mm
$2.9827 - $3.305 Request the lead time here
PA
500
6.4 mm
$0.5266 - $0.5543 Request the lead time here
PC
500
9.9 mm
$0.5055 - $0.5601 Request the lead time here
PC
500
7.3 mm
Horizontal Card Guide - 2.4 mm | 0.094 in ; 114.3 mm | 4.5 in

RDC-450-102

Price Range
$2.479 - $2.2372

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2.4 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - Black ; Polycarbonate ; Accepts Panel Thickness 2.2 mm | 0.087 in ; Overall Width 9.9 mm | 0.39 in

TRCG-3.925

Price Range
$0.5006 - $0.4756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2.2 mm
  • Distance Between Fixing Holes
    92.1 mm
  • Maximum Operating Temperature
    130 °C
Horizontal Card Guide - 3.2 mm | 0.125 in ; 114.3 mm | 4.5 in

RDC-450-130

Price Range
$0.7257 - $0.6893

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    3.2 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - 1.6 mm | 0.062 in ; 203.2 mm | 8 in

RDC-800

Price Range
$1.5734 - $1.4947

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - 1.6 mm | 0.062 in ; 152.4 mm | 6 in

RDC-600

Price Range
$2.4652 - $2.2248

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - 1.6 mm | 0.062 in ; 114.3 mm | 4.5 in

RDC-450

Price Range
$0.8545 - $0.8118

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - 3.2 mm | 0.125 in ; 152.4 mm | 6 in

RDC-600-130

Price Range
$3.3003 - $2.9785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    3.2 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - Black ; Polycarbonate ; Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Width 7.3 mm | 0.287 in

TCG1-3.925-23

Price Range
$0.9983 - $0.901

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    92.1 mm
  • Maximum Operating Temperature
    130 °C
Horizontal Card Guide - 1.6 mm | 0.062 in ; 63.5 mm | 2.5 in

RDC-250

Price Range
$0.5745 - $0.5458

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - 2.4 mm | 0.094 in ; 203.2 mm | 8 in

RDC-800-102

Price Range
$1.9967 - $1.8968

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2.4 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - 2.4 mm | 0.094 in ; 152.4 mm | 6 in

RDC-600-102

Price Range
$0.9372 - $0.8902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2.4 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - Black ; Polycarbonate ; Accepts Panel Thickness 2.2 mm | 0.087 in ; Overall Width 9.9 mm | 0.39 in

TRCG-2.500

Price Range
$0.3394 - $0.3223

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2.2 mm
  • Distance Between Fixing Holes
    55.9 mm
  • Maximum Operating Temperature
    130 °C
Horizontal Card Guide - Black ; Polycarbonate ; Accepts Panel Thickness 2.2 mm | 0.087 in ; Overall Width 9.9 mm | 0.39 in

TRCG-3.300

Price Range
$0.42 - $0.399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2.2 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Maximum Operating Temperature
    130 °C
Horizontal Card Guide - Black ; Polycarbonate ; Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Width 7.3 mm | 0.287 in

TCG1-3.300-23

Price Range
$0.9272 - $0.8367

Stock Levels
485 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Maximum Operating Temperature
    130 °C
Horizontal Card Guide - Black ; Polycarbonate ; Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Width 7.3 mm | 0.287 in

TCG1-6.675-23

Price Range
$1.0017 - $0.904

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    161.9 mm
  • Maximum Operating Temperature
    130 °C
Horizontal Card Guide - 3.2 mm | 0.125 in ; 203.2 mm | 8 in

RDC-800-130

Price Range
$3.305 - $2.9827

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    3.2 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - Black ; Polycarbonate ; Accepts Panel Thickness 2.2 mm | 0.087 in ; Overall Width 9.9 mm | 0.39 in

TRCG-6.675

Price Range
$0.5543 - $0.5266

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    2.2 mm
  • Distance Between Fixing Holes
    161.9 mm
  • Maximum Operating Temperature
    130 °C
Horizontal Card Guide - Black ; Polycarbonate ; Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Width 7.3 mm | 0.287 in

TCG1-2.500-23

Price Range
$0.5601 - $0.5055

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    55.9 mm
  • Maximum Operating Temperature
    130 °C