Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Card ejectors are fitted to PCBs to aid removal of the card from a restricted space. PCB Pullers and Ejectors are mounted directly onto the board, providing a handle so the technician can pull the board without touching any of the circuitry. Ejectors act as a lever, using mechanical force against a guide rack or chassis to move the board out. Level action ejectors aids card insertion and extraction
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Style | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $1.2575 - $1.3236 | Request the lead time here |
UL94 V-0
|
1
|
0.063 in
1.6 mm
|
||
| $1.8031 - $1.9978 | Request the lead time here |
UL94 V-2
|
|
0.063 in
1.6 mm
|
||
| $1.8529 - $2.0531 | Request the lead time here |
UL94 V-0
|
1
|
0.063 in
1.6 mm
|
||
| $1.7941 - $1.988 | Request the lead time here |
UL94 V-0
|
1
|
0.094 in
2.4 mm
|
||
| $1.8079 - $2.0033 | Request the lead time here |
UL94 V-0
|
2
|
0.063 in
1.6 mm
|
||
| $1.5358 - $1.7017 | Request the lead time here |
UL94 V-2
|
|
0.063 in
1.6 mm
|
||
| $1.4699 - $1.6287 | Request the lead time here |
UL94 V-2
|
|
0.094 in
2.4 mm
|
||
| Request the lead time here |
UL94 V-2
|
|
0.094 in
2.4 mm
|
|||
| $1.8131 - $2.0089 | Request the lead time here |
UL94 V-0
|
2
|
0.094 in
2.4 mm