Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These brass hexagonal standoffs are suitable for a wide range of applications
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Material | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $3.1363 - $3.4751 | Request the lead time here |
Hexagonal
|
Stainless Steel
|
M4
|
1.181 in
30.0 mm
|
||
| $3.9541 - $4.1622 | Request the lead time here |
Hexagonal
|
Stainless Steel
|
M5
|
0.787 in
20.0 mm
|
||
| $4.3502 - $4.5791 | Request the lead time here |
Hexagonal
|
Stainless Steel
|
M5
|
1.575 in
40.0 mm
|
||
| $0.2165 - $0.2399 | Request the lead time here |
Hexagonal
|
Brass
|
M2
|
0.315 in
8.0 mm
|
||
| $0.4885 - $0.5142 | 110 In stock |
Hexagonal
|
Brass
|
M2
|
0.472 in
12.0 mm
|
||
| $3.0729 - $3.2346 | Request the lead time here |
Hexagonal
|
Stainless Steel
|
M2.5
|
0.787 in
20.0 mm
|
||
| $1.1833 - $1.2456 | Request the lead time here |
Hexagonal
|
Stainless Steel
|
M3
|
0.315 in
8.0 mm
|
||
| $0.7201 - $0.7979 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
1.772 in
45.0 mm
|
||
| $2.4539 - $2.7189 | Request the lead time here |
Hexagonal
|
Stainless Steel
|
M3
|
1.575 in
40.0 mm
|
||
| $0.0083 - $0.0092 | Request the lead time here |
Hexagonal
|
Brass
|
M4
|
0.669 in
17.0 mm
|
||
| $0.4827 - $0.508 | Request the lead time here |
Hexagonal
|
Brass
|
M5
|
0.394 in
10.0 mm
|
||
| $2.0335 - $2.1405 | Request the lead time here |
Hexagonal
|
Stainless Steel
|
M4
|
0.591 in
15.0 mm
|
||
| $1.4807 - $1.5585 | Request the lead time here |
Hexagonal
|
Brass
|
M5
|
1.181 in
30.0 mm
|
||
| $1.1477 - $1.2717 | Request the lead time here |
Hexagonal
|
Brass
|
M4
|
2.362 in
60.0 mm
|
||
| $2.6318 - $2.9162 | Request the lead time here |
Hexagonal
|
Brass
|
M5
|
1.969 in
50.0 mm
|
||
| $4.9812 - $5.5193 | Request the lead time here |
Hexagonal
|
Stainless Steel
|
M6
|
1.969 in
50.0 mm
|
||
| $0.825 - $1.5198 | 110 In stock |
Hexagonal
|
Brass
|
M5
|
0.591 in
15.0 mm
|
||
| $0.2212 - $0.2451 | Request the lead time here |
Hexagonal
|
Brass
|
M2.5
|
0.394 in
10.0 mm
|
||
| $0.2207 - $0.2446 | Request the lead time here |
Hexagonal
|
Brass
|
M4
|
0.197 in
5.0 mm
|
||
| $0.0038 - $0.0042 | Request the lead time here |
Hexagonal
|
Brass
|
M3
|
0.591 in
15.0 mm