Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.0696 - $0.0733 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.551 in
14.0 mm
|
||
| $0.0654 - $0.0688 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.157 in
4.0 mm
|
||
| $0.0502 - $0.0529 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.236 in
6.0 mm
|
||
| $0.0606 - $0.0638 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.276 in
7.0 mm
|
||
| $0.0732 - $0.1347 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.276 in
7.0 mm
|
||
| $0.1083 - $0.114 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.276 in
7.0 mm
|
||
| $0.0674 - $0.071 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.315 in
8.0 mm
|
||
| $0.0652 - $0.0686 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.394 in
10.0 mm
|
||
| $0.0492 - $0.0518 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.157 in
4.0 mm
|
||
| $0.0557 - $0.0585 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.472 in
12.0 mm
|
||
| $0.1198 - $0.1262 | 10 In stock |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.709 in
18.0 mm
|
||
| $0.0713 - $0.075 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.157 in
4.0 mm
|
||
| $0.0513 - $0.0541 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.315 in
8.0 mm
|
||
| $0.0578 - $0.0607 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.551 in
14.0 mm
|
||
| $0.0502 - $0.0529 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.276 in
7.0 mm
|
||
| $0.0743 - $0.0781 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.315 in
8.0 mm
|
||
| $0.0724 - $0.0763 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.236 in
6.0 mm
|
||
| $0.0619 - $0.0653 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.709 in
18.0 mm
|
||
| $0.0534 - $0.0563 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.394 in
10.0 mm
|
||
| $0.0588 - $0.0619 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.315 in
8.0 mm