Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$0.2899 - $0.3213 Request the lead time here
Steel
8.0 mm
5.0 mm
$2.5581 - $2.6928 Request the lead time here
Steel
10.0 mm
60.0 mm
$3.1959 - $3.5411 Request the lead time here
Hexagonal
Stainless Steel
10.0 mm
Male-Female Hexagonal Spacer
30.0 mm
$5.0964 - $5.3646 Request the lead time here
Hexagonal
Stainless Steel
10.0 mm
Male-Female Hexagonal Spacer
25.0 mm
$5.7991 - $6.4257 15 In stock
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
40.0 mm
$1.9615 - $2.1734 10 In stock
Hexagonal
Steel
10.0 mm
Male-Female Hexagonal Spacer
50.0 mm
$4.2447 - $4.4681 108 In stock
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
18.0 mm
$0.2137 - $0.2368 Request the lead time here
Brass
6.0 mm
5.0 mm
$0.362 - $0.3811 Request the lead time here
Steel
8.0 mm
5.0 mm
$3.5724 - $3.7604 5 In stock
Hexagonal
Steel
14.0 mm
Male-Female Hexagonal Spacer
35.0 mm
$0.884 - $0.9795 Request the lead time here
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
13.0 mm
$4.795 - $5.0475 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
20.0 mm
$0.7795 - $0.8637 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
40.0 mm
$0.4895 - $0.5153 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
10.0 mm
$2.8382 - $3.1448 4 In stock
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
80.0 mm
$0.9163 - $0.9645 Request the lead time here
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
6.0 mm
$0.3577 - $0.3766 Request the lead time here
Steel
6.0 mm
5.0 mm
$2.4101 - $2.537 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
10.0 mm
$2.6611 - $2.8013 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
5.0 mm
$2.5877 - $2.8674 Request the lead time here
Hexagonal
Stainless Steel
10.0 mm
Male-Female Hexagonal Spacer
25.0 mm
  • of 13
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ;

308201041152

Price Range
$0.3213 - $0.2899

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Colour
    Natural
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ;

304360041152

Price Range
$2.6928 - $2.5581

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Stainless Steel ; Thread Length 10.0 mm | 0.394 in ; M4

304430041556

Price Range
$3.5411 - $3.1959

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 10.0 mm | 0.394 in ; M5

304525041556

Price Range
$5.3646 - $5.0964

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304640341556

Price Range
$6.4257 - $5.7991

Stock Levels
15 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ; M5

304550041152

Price Range
$2.1734 - $1.9615

Stock Levels
10 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304618341556

Price Range
$4.4681 - $4.2447

Stock Levels
108 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 6.0 mm | 0.236 in ;

308103040050

Price Range
$0.2368 - $0.2137

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ;

308203041152

Price Range
$0.3811 - $0.362

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Colour
    Natural
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 14.0 mm | 0.551 in ; M8

304835041152

Price Range
$3.7604 - $3.5724

Stock Levels
5 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 8.0 mm | 0.315 in ; M3

304313140050

Price Range
$0.9795 - $0.884

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M5

304520041556

Price Range
$5.0475 - $4.795

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M3

304340140050

Price Range
$0.8637 - $0.7795

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 6.0 mm | 0.236 in ; M2

304110040050

Price Range
$0.5153 - $0.4895

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304680341152

Price Range
$3.1448 - $2.8382

Stock Levels
4 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 8.0 mm | 0.315 in ; M3

304306140050

Price Range
$0.9645 - $0.9163

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 6.0 mm | 0.236 in ;

308103041152

Price Range
$0.3766 - $0.3577

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Colour
    Natural
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M4

304410041556

Price Range
$2.537 - $2.4101

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M3

304305141556

Price Range
$2.8013 - $2.6611

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 10.0 mm | 0.394 in ; M3

304325141556

Price Range
$2.8674 - $2.5877

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric