Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$2.6611 - $2.8013 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
5.0 mm
$2.6361 - $2.7747 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
15.0 mm
$5.4866 - $6.0793 Request the lead time here
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
70.0 mm
$3.1787 - $3.3461 8 In stock
Hexagonal
Steel
14.0 mm
Male-Female Hexagonal Spacer
20.0 mm
$6.7245 - $7.451 85 In stock
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
60.0 mm
$0.518 - $0.574 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
25.0 mm
$0.7593 - $0.7993 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
15.0 mm
$2.2469 - $2.3651 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
10.0 mm
$2.4226 - $2.5501 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
12.0 mm
$0.9787 - $1.0844 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
55.0 mm
$2.7992 - $2.9465 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
20.0 mm
$2.2657 - $2.5105 Request the lead time here
Steel
10.0 mm
80.0 mm
$1.90 - $2.1053 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
70.0 mm
$3.1505 - $3.491 10 In stock
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
50.0 mm
$1.586 - $1.7573 Request the lead time here
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
35.0 mm
$4.3444 - $4.8138 Request the lead time here
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
30.0 mm
$1.8979 - $1.9978 Request the lead time here
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
18.0 mm
$3.1408 - $3.3061 Request the lead time here
Hexagonal
Steel
14.0 mm
Male-Female Hexagonal Spacer
18.0 mm
$3.2476 - $3.4185 Request the lead time here
Stainless Steel
8.0 mm
5.0 mm
$0.2146 - $0.2378 Request the lead time here
Brass
8.0 mm
5.0 mm
  • of 13
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M3

304305141556

Price Range
$2.8013 - $2.6611

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M4

304415041556

Price Range
$2.7747 - $2.6361

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304670341556

Price Range
$6.0793 - $5.4866

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 14.0 mm | 0.551 in ; M8

304820041152

Price Range
$3.3461 - $3.1787

Stock Levels
8 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304660341556

Price Range
$7.451 - $6.7245

Stock Levels
85 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M3

304325140050

Price Range
$0.574 - $0.518

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 6.0 mm | 0.236 in ; M2

304115040050

Price Range
$0.7993 - $0.7593

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M3

304310141556

Price Range
$2.3651 - $2.2469

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M3

304312141556

Price Range
$2.5501 - $2.4226

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M3

304355040050

Price Range
$1.0844 - $0.9787

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M4

304420041556

Price Range
$2.9465 - $2.7992

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ;

304480041152

Price Range
$2.5105 - $2.2657

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    7.0 mm
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M4

304470040050

Price Range
$2.1053 - $1.90

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M5

304550040050

Price Range
$3.491 - $3.1505

Stock Levels
10 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304635341152

Price Range
$1.7573 - $1.586

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304630341556

Price Range
$4.8138 - $4.3444

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304618341152

Price Range
$1.9978 - $1.8979

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 14.0 mm | 0.551 in ; M8

304818041152

Price Range
$3.3061 - $3.1408

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ;

308202041556

Price Range
$3.4185 - $3.2476

Stock Levels
Request the lead time here
Attributes
  • Coating
    Stainless Steel
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Brass ; Thread Length 8.0 mm | 0.315 in ;

308203040050

Price Range
$0.2378 - $0.2146

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Distance Across Flats
    5.0 mm