Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$0.156 - $0.1728 Request the lead time here
Steel
6.0 mm
5.0 mm
$0.3293 - $0.3649 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
20.0 mm
$0.305 - $0.338 90 In stock
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
10.0 mm
$0.3174 - $0.3517 10 In stock
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
12.0 mm
$0.2205 - $0.2443 Request the lead time here
Brass
6.0 mm
5.0 mm
$0.3533 - $0.3915 Request the lead time here
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
18.0 mm
$0.4424 - $0.8148 10 In stock
Hexagonal
Steel
8.0 mm
Male-Female Hexagonal Spacer
15.0 mm
$0.1532 - $0.1698 Request the lead time here
Hexagonal
Steel
Male-Female Hexagonal Spacer
$0.3873 - $0.4078 10 In stock
Hexagonal
Steel
Male-Female Hexagonal Spacer
$0.5265 - $0.5834 Request the lead time here
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
13.0 mm
$0.3248 - $0.3599 Request the lead time here
Hexagonal
Steel
10.0 mm
Male-Female Hexagonal Spacer
35.0 mm
$0.1588 - $0.176 9 In stock
Steel
8.0 mm
10.0 mm
$0.4172 - $0.4623 10 In stock
Hexagonal
Steel
10.0 mm
Male-Female Hexagonal Spacer
$0.722 - $0.80 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
50.0 mm
$0.1456 - $0.1613 Request the lead time here
Steel
6.0 mm
$0.0475 - $0.0526 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
6.0 mm
$0.1961 - $0.2173 9 In stock
Hexagonal
Steel
Male-Female Hexagonal Spacer
$0.3368 - $0.3732 Request the lead time here
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
17.0 mm
$0.2289 - $0.2536 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
5.0 mm
$0.4895 - $0.5424 758 In stock
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
30.0 mm
  • of 13
Male To Female Standoff - Steel ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 5.0 mm | 0.197 in

308102041152

Price Range
$0.1728 - $0.156

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Colour
    Natural
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - ; ; ;

304220040050

Price Range
$0.3649 - $0.3293

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304310240050

Price Range
$0.338 - $0.305

Stock Levels
90 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304312040050

Price Range
$0.3517 - $0.3174

Stock Levels
10 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

308101040050

Price Range
$0.2443 - $0.2205

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - ; ; ;

304318040050

Price Range
$0.3915 - $0.3533

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 15.0 mm | 0.591 in

304315141152

Price Range
$0.8148 - $0.4424

Stock Levels
10 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.0 mm 5.0 mm Steel

304305041152

Price Range
$0.1698 - $0.1532

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm 8.0 mm Steel

304308141152

Price Range
$0.4078 - $0.3873

Stock Levels
10 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - External Thread Size : M3

304313040050

Price Range
$0.5834 - $0.5265

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ; Spacer Length 35.0 mm | 1.378 in

304435041152

Price Range
$0.3599 - $0.3248

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 10.0 mm | 0.394 in

304310041152

Price Range
$0.176 - $0.1588

Stock Levels
9 In stock
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff M5 25.0 mm Steel

304525041152

Price Range
$0.4623 - $0.4172

Stock Levels
10 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - External Thread Size : M3

304350240050

Price Range
$0.80 - $0.722

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff 5.0 mm Steel

308104041152

Price Range
$0.1613 - $0.1456

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Colour
    Natural
  • Full Material
    Steel
  • Material
    Steel
  • Thread Length
    6.0 mm
Male To Female Standoff - External Thread Size : M3

304306240050

Price Range
$0.0526 - $0.0475

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm 20.0 mm Steel

304320141152

Price Range
$0.2173 - $0.1961

Stock Levels
9 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - External Thread Size : M3

304317040050

Price Range
$0.3732 - $0.3368

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff M3 5.0 mm Brass

304305240050

Price Range
$0.2536 - $0.2289

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304330240050

Price Range
$0.5424 - $0.4895

Stock Levels
758 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric