Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$3.6867 - $3.8807 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
18.0 mm
$0.5683 - $0.6297 Request the lead time here
Hexagonal
Steel
8.0 mm
Male-Female Hexagonal Spacer
18.0 mm
$1.6745 - $1.7626 Request the lead time here
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
12.0 mm
$1.586 - $1.7573 Request the lead time here
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
35.0 mm
$3.8537 - $4.0565 10 In stock
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
10.0 mm
$1.8979 - $1.9978 Request the lead time here
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
18.0 mm
$3.2126 - $3.3817 Request the lead time here
Stainless Steel
6.0 mm
5.0 mm
$3.2476 - $3.4185 Request the lead time here
Stainless Steel
8.0 mm
5.0 mm
$4.0701 - $4.2842 15 In stock
Hexagonal
Steel
14.0 mm
Male-Female Hexagonal Spacer
25.0 mm
$0.1637 - $0.1814 Request the lead time here
Steel
8.0 mm
8.0 mm
$0.2358 - $0.2613 Request the lead time here
Steel
10.0 mm
30.0 mm
$0.2576 - $0.2855 10 In stock
Steel
8.0 mm
20.0 mm
$0.3596 - $0.3984 Request the lead time here
Hexagonal
Steel
Male-Female Hexagonal Spacer
$1.1629 - $1.2885 19 In stock
Hexagonal
Steel
Male-Female Hexagonal Spacer
$0.2864 - $0.3173 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
10.0 mm
$0.2052 - $0.2274 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
6.0 mm
$0.4234 - $0.4692 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
25.0 mm
$1.319 - $1.4615 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
60.0 mm
$0.3283 - $0.3638 Request the lead time here
Hexagonal
Steel
Male-Female Hexagonal Spacer
$0.5051 - $0.5597 Request the lead time here
Hexagonal
Steel
Male-Female Hexagonal Spacer
  • of 13
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M5

304518041556

Price Range
$3.8807 - $3.6867

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; M5

304518041152

Price Range
$0.6297 - $0.5683

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304612341152

Price Range
$1.7626 - $1.6745

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304635341152

Price Range
$1.7573 - $1.586

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304610341556

Price Range
$4.0565 - $3.8537

Stock Levels
10 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304618341152

Price Range
$1.9978 - $1.8979

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 6.0 mm | 0.236 in ;

308101041556

Price Range
$3.3817 - $3.2126

Stock Levels
Request the lead time here
Attributes
  • Coating
    Stainless Steel
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ;

308202041556

Price Range
$3.4185 - $3.2476

Stock Levels
Request the lead time here
Attributes
  • Coating
    Stainless Steel
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 14.0 mm | 0.551 in ; M8

304825041152

Price Range
$4.2842 - $4.0701

Stock Levels
15 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 8.0 mm | 0.315 in

304308041152

Price Range
$0.1814 - $0.1637

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ; Spacer Length 30.0 mm | 1.181 in

304330041152

Price Range
$0.2613 - $0.2358

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 20.0 mm | 0.787 in

304420041152

Price Range
$0.2855 - $0.2576

Stock Levels
10 In stock
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    7.0 mm
Male To Female Standoff Hexagonal 7.0 mm 45.0 mm Steel

304445041152

Price Range
$0.3984 - $0.3596

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm 35.0 mm Steel

304535041152

Price Range
$1.2885 - $1.1629

Stock Levels
19 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304210040050

Price Range
$0.3173 - $0.2864

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - External Thread Size : M2.5

304206040050

Price Range
$0.2274 - $0.2052

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304325240050

Price Range
$0.4692 - $0.4234

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - External Thread Size : M4

304460040050

Price Range
$1.4615 - $1.319

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm 12.0 mm Steel

304512041152

Price Range
$0.3638 - $0.3283

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm 10.0 mm Steel

304510041152

Price Range
$0.5597 - $0.5051

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric