Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$0.1777 - $0.1969 10 In stock
Hexagonal
Steel
Male-Female Hexagonal Spacer
$0.9907 - $1.8251 10 In stock
Hexagonal
Steel
10.0 mm
Male-Female Hexagonal Spacer
30.0 mm
$0.2468 - $0.2735 Request the lead time here
Hexagonal
Steel
8.0 mm
Male-Female Hexagonal Spacer
15.0 mm
$0.0057 - $0.0064 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
18.0 mm
$0.3758 - $0.4164 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
15.0 mm
$0.3281 - $0.3635 Request the lead time here
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
12.0 mm
$0.528 - $0.585 10 In stock
Hexagonal
Steel
Male-Female Hexagonal Spacer
$0.3276 - $0.363 Request the lead time here
Steel
10.0 mm
30.0 mm
$0.2217 - $0.2456 Request the lead time here
Brass
6.0 mm
5.0 mm
$0.405 - $0.4488 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
20.0 mm
$0.579 - $0.6416 Request the lead time here
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
12.0 mm
$0.4855 - $0.538 10 In stock
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
12.0 mm
$0.5916 - $0.6555 Request the lead time here
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
18.0 mm
$0.3341 - $0.6155 10 In stock
Steel
8.0 mm
5.0 mm
$0.1943 - $0.2153 Request the lead time here
Steel
8.0 mm
18.0 mm
$0.1634 - $0.1811 Request the lead time here
Hexagonal
Steel
8.0 mm
Male-Female Hexagonal Spacer
18.0 mm
$0.2139 - $0.2371 Request the lead time here
Hexagonal
Steel
Male-Female Hexagonal Spacer
$0.2204 - $0.2442 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
7.0 mm
$0.286 - $0.3169 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
12.0 mm
$0.9872 - $1.0939 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
40.0 mm
  • of 13
Male To Female Standoff Hexagonal 5.5 mm 10.0 mm Steel

304310141152

Price Range
$0.1969 - $0.1777

Stock Levels
10 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ; Spacer Length 30.0 mm | 1.181 in

304530041152

Price Range
$1.8251 - $0.9907

Stock Levels
10 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 15.0 mm | 0.591 in

304415041152

Price Range
$0.2735 - $0.2468

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - External Thread Size : M2.5

304218040050

Price Range
$0.0064 - $0.0057

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304315240050

Price Range
$0.4164 - $0.3758

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304312140050

Price Range
$0.3635 - $0.3281

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm 20.0 mm Steel

304520041152

Price Range
$0.585 - $0.528

Stock Levels
10 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ; Spacer Length 30.0 mm | 1.181 in

304430041152

Price Range
$0.363 - $0.3276

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    7.0 mm
Male To Female Standoff - ; ; ;

308104040050

Price Range
$0.2456 - $0.2217

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - ; ; ;

304320240050

Price Range
$0.4488 - $0.405

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - External Thread Size : M5

304512040050

Price Range
$0.6416 - $0.579

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304412040050

Price Range
$0.538 - $0.4855

Stock Levels
10 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304418040050

Price Range
$0.6555 - $0.5916

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 5.0 mm | 0.197 in

304305141152

Price Range
$0.6155 - $0.3341

Stock Levels
10 In stock
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.5 mm
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 18.0 mm | 0.709 in

304318041152

Price Range
$0.2153 - $0.1943

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 18.0 mm | 0.709 in

304318141152

Price Range
$0.1811 - $0.1634

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm 12.0 mm Steel

304312141152

Price Range
$0.2371 - $0.2139

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - External Thread Size : M2.5

304207040050

Price Range
$0.2442 - $0.2204

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304212040050

Price Range
$0.3169 - $0.286

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304440040050

Price Range
$1.0939 - $0.9872

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric