Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$4.6356 - $4.8796 | Request the lead time here |
Hexagonal
|
|
Polyamide
|
0.984 in
25.0 mm
|
||
$4.562 - $4.8021 | Request the lead time here |
Hexagonal
|
|
Polyamide
|
1.772 in
45.0 mm
|
||
$2.7883 - $2.935 | Request the lead time here |
Hexagonal
|
|
Nylon
|
0.591 in
15.0 mm
|
||
$5.6786 - $5.9775 | Request the lead time here |
Hexagonal
|
|
Polyamide
|
1.772 in
45.0 mm
|
||
$3.6323 - $3.8235 | Request the lead time here |
Hexagonal
|
|
Polyamide
|
1.575 in
40.0 mm
|
||
$6.1038 - $6.4252 | Request the lead time here |
Hexagonal
|
|
Polyamide
|
1.969 in
50.0 mm
|
||
$3.7621 - $3.9601 | Request the lead time here |
Hexagonal
|
|
Polyamide
|
1.969 in
50.0 mm
|
||
$5.4634 - $5.7509 | Request the lead time here |
Hexagonal
|
|
Polyamide
|
1.575 in
40.0 mm
|
||
$2.0795 - $2.1889 | Request the lead time here |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
$3.5183 - $3.7034 | Request the lead time here |
Hexagonal
|
|
Polyamide
|
1.575 in
40.0 mm
|
||
$1.2981 - $1.3663 | 20 In stock |
Hexagonal
|
|
Nylon 6;Brass
|
0.591 in
15.0 mm
|
||
$2.9841 - $3.1411 | Request the lead time here |
Hexagonal
|
|
Polyamide
|
0.787 in
20.0 mm
|
||
$3.6822 - $3.8759 | Request the lead time here |
Hexagonal
|
|
Polyamide
|
1.772 in
45.0 mm
|
||
$2.048 - $2.1557 | Request the lead time here |
Hexagonal
|
|
PA
|
0.472 in
12.0 mm
|
||
$3.0529 - $3.2136 | Request the lead time here |
Hexagonal
|
|
Polyamide
|
1.181 in
30.0 mm
|
||
$4.7389 - $4.9882 | Request the lead time here |
Hexagonal
|
|
Polyamide
|
1.969 in
50.0 mm
|
||
$3.1527 - $3.3186 | Request the lead time here |
Hexagonal
|
|
Nylon 6;Brass
|
0.984 in
25.0 mm
|
||
$4.9153 - $5.1741 | Request the lead time here |
Hexagonal
|
|
Polyamide
|
1.181 in
30.0 mm
|
||
$3.9634 - $4.172 | Request the lead time here |
Hexagonal
|
|
Polyamide
|
1.181 in
30.0 mm
|
||
$2.0275 - $2.1342 | Request the lead time here |
Hexagonal
|
|
PA
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue