These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Material | Thread Length | Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $2.0039 - $3.6915 | Request the lead time here |
Oblong
|
PA
|
0.236 in
6.0 mm
|
|
0.63 in
16.0 mm
|
||
| $1.3024 - $2.3992 | Request the lead time here |
Oblong
|
PA
|
|
|
0.63 in
16.0 mm
|
||
| $1.6382 - $3.0178 | Request the lead time here |
Oblong
|
PA
|
0.236 in
6.0 mm
|
|
0.63 in
16.0 mm
|
||
| $3.7405 - $3.9372 | Request the lead time here |
Hexagonal
|
Polyamide
|
0.354 in
9.0 mm
|
|
1.575 in
40.0 mm
|
||
| $4.7564 - $5.0068 | Request the lead time here |
Hexagonal
|
Polyamide
|
0.5 in
12.7 mm
|
|
1.181 in
30.0 mm
|
||
| $3.1213 - $3.2854 | Request the lead time here |
Hexagonal
|
Polyamide
|
0.236 in
6.0 mm
|
|
0.984 in
25.0 mm
|
||
| $4.5735 - $4.8142 | Request the lead time here |
Hexagonal
|
Polyamide
|
0.5 in
12.7 mm
|
|
1.181 in
30.0 mm
|
||
| $3.1389 - $3.3041 | Request the lead time here |
Hexagonal
|
Nylon 6;Brass
|
0.236 in
6.0 mm
|
|
0.984 in
25.0 mm
|
||
| $3.0289 - $3.1884 | Request the lead time here |
Hexagonal
|
Nylon 6
|
0.236 in
6.0 mm
|
|
0.787 in
20.0 mm
|
||
| $1.4121 - $1.4865 | Request the lead time here |
Hexagonal
|
Nylon 6;Brass
|
0.236 in
6.0 mm
|
|
0.591 in
15.0 mm
|
||
| $5.4088 - $5.6934 | Request the lead time here |
Hexagonal
|
Polyamide
|
0.5 in
12.7 mm
|
|
1.575 in
40.0 mm
|
||
| $3.2483 - $3.4192 | Request the lead time here |
Hexagonal
|
Nylon 6
|
0.236 in
6.0 mm
|
|
1.181 in
30.0 mm
|
||
| $3.4389 - $3.62 | Request the lead time here |
Hexagonal
|
Polyamide
|
0.236 in
6.0 mm
|
|
1.575 in
40.0 mm
|
||
| $2.9259 - $3.0799 | Request the lead time here |
Hexagonal
|
Polyamide
|
0.236 in
6.0 mm
|
|
0.591 in
15.0 mm
|
||
| $5.6786 - $5.9775 | Request the lead time here |
Hexagonal
|
Polyamide
|
0.5 in
12.7 mm
|
|
1.772 in
45.0 mm
|
||
| $4.3425 - $4.571 | Request the lead time here |
Hexagonal
|
Polyamide
|
0.354 in
9.0 mm
|
|
1.969 in
50.0 mm
|
||
| $2.1667 - $2.2807 | Request the lead time here |
Hexagonal
|
Nylon 6;Brass
|
0.236 in
6.0 mm
|
|
0.591 in
15.0 mm
|
||
| $3.6822 - $3.8759 | 18 In stock |
Hexagonal
|
Polyamide
|
0.236 in
6.0 mm
|
|
1.772 in
45.0 mm
|
||
| $3.7161 - $3.9117 | Request the lead time here |
Hexagonal
|
Polyamide
|
0.236 in
6.0 mm
|
|
1.575 in
40.0 mm
|
||
| $3.6323 - $3.8235 | Request the lead time here |
Hexagonal
|
Polyamide
|
0.236 in
6.0 mm
|
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue