Menu Search

PCB Standoffs - Hexagonal/Insulator/Nylon & Brass

In stock

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
46 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$3.6239 - $3.8145 Request the lead time here
Hexagonal
Nylon 6
6.0 mm
40.0 mm
$4.123 - $4.3399 Request the lead time here
Hexagonal
Nylon 6;Brass
6.0 mm
50.0 mm
$6.1298 - $6.4525 Request the lead time here
Hexagonal
Nylon 6
12.7 mm
50.0 mm
$2.2317 - $2.3491 Request the lead time here
Hexagonal
Nylon 6;Brass
6.0 mm
15.0 mm
$2.5061 - $4.6166 Request the lead time here
Hexagonal
Nylon 6/6
10.0 mm
16.0 mm
$4.6277 - $4.8712 Request the lead time here
Hexagonal
Nylon 6
9.0 mm
45.0 mm
$3.8639 - $7.1176 Request the lead time here
Hexagonal
Nylon 6
9.0 mm
25.0 mm
$4.7746 - $5.026 Request the lead time here
Hexagonal
Nylon 6;Brass
12.7 mm
25.0 mm
$3.2149 - $3.384 Request the lead time here
Hexagonal
Nylon 6
6.0 mm
25.0 mm
$4.7107 - $4.9586 Request the lead time here
Hexagonal
Nylon 6
12.7 mm
30.0 mm
$3.8276 - $4.029 Request the lead time here
Hexagonal
Nylon 6
6.0 mm
40.0 mm
$4.6072 - $4.8498 Request the lead time here
Hexagonal
Nylon 6;Brass
9.0 mm
45.0 mm
$5.4453 - $5.732 Request the lead time here
Hexagonal
Nylon 6;Brass
12.7 mm
40.0 mm
$3.0214 - $3.1805 Request the lead time here
Hexagonal
Nylon 6;Brass
6.0 mm
25.0 mm
$4.8991 - $5.157 Request the lead time here
Hexagonal
Nylon 6;Brass
12.7 mm
30.0 mm
$3.0043 - $3.1625 Request the lead time here
Hexagonal
Nylon 6;Brass
6.0 mm
20.0 mm
$5.5711 - $5.8642 Request the lead time here
Hexagonal
Nylon 6
12.7 mm
40.0 mm
$2.8887 - $3.0408 Request the lead time here
Hexagonal
Nylon 6;Brass
6.0 mm
20.0 mm
$1.3415 - $2.4712 Request the lead time here
Hexagonal
Nylon 6
16.0 mm
$1.6873 - $3.1083 Request the lead time here
Hexagonal
Nylon 6
6.0 mm
16.0 mm
  • of 3
Male To Male Standoff - Natural ; 40.0 mm | 1.575 in

HSM3-6.4-40-3

Price Range
$3.8145 - $3.6239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 50.0 mm | 1.969 in

HSM4-8-50-3

Price Range
$4.3399 - $4.123

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 50.0 mm | 1.969 in

HSM6-12.7-50-3

Price Range
$6.4525 - $6.1298

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 15.0 mm | 0.591 in

HSM3-6.4-15-3

Price Range
$2.3491 - $2.2317

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff Distance Across Flats:9.5 mm | 0.374 in, Thread Length: 10.0 mm | 0.394 in, Spacer Length: 16.0 mm | 0.63 in

TNM4-9.5-16-3

Price Range
$4.6166 - $2.5061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Body Diameter
    9.5 mm
  • Distance Across Flats
    9.5 mm
Male To Male Standoff - Natural ; 45.0 mm | 1.772 in

HSM5-9.5-45-3

Price Range
$4.8712 - $4.6277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 25.0 mm | 0.984 in

HSM5-9.5-25-3

Price Range
$7.1176 - $3.8639

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff Distance Across Flats:12.7 mm | 0.5 in, Thread Length: 12.7 mm | 0.5 in, Spacer Length: 25.0 mm | 0.984 in

HSM6-12.7-25-2

Price Range
$5.026 - $4.7746

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Internal Thread Length
    12.7 mm
Male To Male Standoff - Natural ; 25.0 mm | 0.984 in

HSM2.5-6.4-25-3

Price Range
$3.384 - $3.2149

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 30.0 mm | 1.181 in

HSM6-12.7-30-3

Price Range
$4.9586 - $4.7107

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 40.0 mm | 1.575 in

HSM4-8-40-3

Price Range
$4.029 - $3.8276

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff Distance Across Flats:9.5 mm | 0.374 in, Thread Length: 9.0 mm | 0.354 in, Spacer Length: 45.0 mm | 1.772 in

HSM5-9.5-45-2

Price Range
$4.8498 - $4.6072

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Internal Thread Length
    9.0 mm
Male To Female Standoff Distance Across Flats:12.7 mm | 0.5 in, Thread Length: 12.7 mm | 0.5 in, Spacer Length: 40.0 mm | 1.575 in

HSM6-12.7-40-2

Price Range
$5.732 - $5.4453

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Internal Thread Length
    12.7 mm
Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 25.0 mm | 0.984 in

HSM2.5-6.4-25-2

Price Range
$3.1805 - $3.0214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Distance Across Flats:12.7 mm | 0.5 in, Thread Length: 12.7 mm | 0.5 in, Spacer Length: 30.0 mm | 1.181 in

HSM6-12.7-30-2

Price Range
$5.157 - $4.8991

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Internal Thread Length
    12.7 mm
Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 20.0 mm | 0.787 in

HSM3-6.4-20-2

Price Range
$3.1625 - $3.0043

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Internal Thread Length
    6.0 mm
Male To Male Standoff - Natural ; 40.0 mm | 1.575 in

HSM6-12.7-40-3

Price Range
$5.8642 - $5.5711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff Distance Across Flats:6.4 mm | 0.252 in, Thread Length: 6.0 mm | 0.236 in, Spacer Length: 20.0 mm | 0.787 in

HSM2.5-6.4-20-2

Price Range
$3.0408 - $2.8887

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Internal Thread Length
    6.0 mm
Male To Female Insulator Standoff - Nylon 6 ; ; Spacer Length 16.0 mm | 0.63 in

HSM3-6.4-16-1

Price Range
$2.4712 - $1.3415

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Internal Thread Length
    6.4 mm
Male To Female Insulator Standoff - Nylon 6 ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 16.0 mm | 0.63 in

HSM3-6.4-16-2

Price Range
$3.1083 - $1.6873

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Internal Thread Length
    6.0 mm