Menu Search

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

In stock

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
112 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Material Spacer Length View
$11.9861 - $22.0797 Request the lead time here
PEEK
12.0 mm
$22.2973 - $41.074 Request the lead time here
PEEK
35.0 mm
$18.0337 - $33.2198 Request the lead time here
PEEK
5.0 mm
$9.6316 - $17.7425 Request the lead time here
PEEK
8.0 mm
$0.9142 - $0.9624 Request the lead time here
25% Glass Filled Nylon 6
10.0 mm
$0.825 - $0.8684 Request the lead time here
25% Glass Filled Nylon 6
15.0 mm
$1.3224 - $1.3921 Request the lead time here
25% Glass Filled Nylon 6
30.0 mm
$0.7824 - $0.8236 Request the lead time here
25% Glass Filled Nylon 6
20.0 mm
$0.9142 - $0.9624 Request the lead time here
25% Glass Filled Nylon 6
15.0 mm
$1.3224 - $1.3921 Request the lead time here
25% Glass Filled Nylon 6
25.0 mm
$0.6354 - $0.669 20 In stock
Hexagonal
PA
5.0 mm
$0.7335 - $0.7721 Request the lead time here
25% Glass Filled Nylon 6
10.0 mm
$0.957 - $1.7629 Request the lead time here
Hexagonal
PA
25.0 mm
$0.8572 - $0.9023 10 In stock
25% Glass Filled Nylon 6
15.0 mm
$1.4105 - $1.4848 Request the lead time here
25% Glass Filled Nylon 6
25.0 mm
$9.9819 - $18.3877 Request the lead time here
PEEK
6.0 mm
HTSN-M3-10-6-1 $0.5036 - $0.9276 Request the lead time here
Hexagonal
PA
10.0 mm
$0.7657 - $0.806 Request the lead time here
25% Glass Filled Nylon 6
20.0 mm
$0.9142 - $0.9624 Request the lead time here
25% Glass Filled Nylon 6
20.0 mm
$1.1911 - $1.2538 Request the lead time here
25% Glass Filled Nylon 6
25.0 mm
  • of 6
Female To Female Standoff - PEEK ; ; ; Spacer Length 12.0 mm | 0.472 in

186501270409

Price Range
$22.0797 - $11.9861

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    12.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 35.0 mm | 1.378 in

186503570409

Price Range
$41.074 - $22.2973

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    35.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 5.0 mm | 0.197 in

186405070409

Price Range
$33.2198 - $18.0337

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    5.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PEEK ; ; ; Spacer Length 8.0 mm | 0.315 in

186408070409

Price Range
$17.7425 - $9.6316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    8.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 10.0 mm | 0.394 in

HTSN-M4-10-10-1

Price Range
$0.9624 - $0.9142

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Distance Across Flats
    10.0 mm
  • Maximum Operating Temperature
    140 °C
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 15.0 mm | 0.591 in

HTSN-M2-15-5-1

Price Range
$0.8684 - $0.825

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Distance Across Flats
    5.0 mm
  • Maximum Operating Temperature
    140 °C
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 30.0 mm | 1.181 in

HTSN-M4-30-10-1

Price Range
$1.3921 - $1.3224

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Distance Across Flats
    10.0 mm
  • Maximum Operating Temperature
    140 °C
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 20.0 mm | 0.787 in

HTSN-M3-20-8-1

Price Range
$0.8236 - $0.7824

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Distance Across Flats
    8.0 mm
  • Maximum Operating Temperature
    140 °C
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 15.0 mm | 0.591 in

HTSN-M5-15-10-1

Price Range
$0.9624 - $0.9142

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Distance Across Flats
    10.0 mm
  • Maximum Operating Temperature
    140 °C
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 25.0 mm | 0.984 in

HTSN-M4-25-10-1

Price Range
$1.3921 - $1.3224

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Distance Across Flats
    10.0 mm
  • Maximum Operating Temperature
    140 °C
Female To Female Standoff - PA ; Hexagonal ; M2.5 ; Spacer Length 5.0 mm | 0.197 in

HTSN-M2.5-5-5-1

Price Range
$0.669 - $0.6354

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 10.0 mm | 0.394 in

HTSN-M3-10-7-1

Price Range
$0.7721 - $0.7335

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Distance Across Flats
    7.0 mm
  • Maximum Operating Temperature
    140 °C
Female To Female Standoff - PA ; Hexagonal ; M3 ; Spacer Length 25.0 mm | 0.984 in

HTSN-M3-25-6-1

Price Range
$1.7629 - $0.957

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 15.0 mm | 0.591 in

HTSN-M4-15-10-1

Price Range
$0.9023 - $0.8572

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Distance Across Flats
    10.0 mm
  • Maximum Operating Temperature
    140 °C
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 25.0 mm | 0.984 in

HTSN-M5-25-10-1

Price Range
$1.4848 - $1.4105

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Distance Across Flats
    10.0 mm
  • Maximum Operating Temperature
    140 °C
Female To Female Standoff - PEEK ; ; ; Spacer Length 6.0 mm | 0.236 in

186406070409

Price Range
$18.3877 - $9.9819

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Material
    PEEK
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    6.0 mm
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - PA ; Hexagonal ; M3 ; Spacer Length 10.0 mm | 0.394 in

HTSN-M3-10-6-1

Price Range
$0.9276 - $0.5036

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 20.0 mm | 0.787 in

HTSN-M3-20-7-1

Price Range
$0.806 - $0.7657

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Distance Across Flats
    7.0 mm
  • Maximum Operating Temperature
    140 °C
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 20.0 mm | 0.787 in

HTSN-M5-20-10-1

Price Range
$0.9624 - $0.9142

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    20.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Distance Across Flats
    10.0 mm
  • Maximum Operating Temperature
    140 °C
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 25.0 mm | 0.984 in

HTSN-M3-25-7-1

Price Range
$1.2538 - $1.1911

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Distance Across Flats
    7.0 mm
  • Maximum Operating Temperature
    140 °C