These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.957 - $1.7629 | Request the lead time here |
Hexagonal
|
|
PA
|
0.984 in
25.0 mm
|
||
| $0.825 - $0.8684 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.591 in
15.0 mm
|
||
| $0.8656 - $0.9112 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.984 in
25.0 mm
|
||
| $0.8114 - $0.8542 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
1.181 in
30.0 mm
|
||
| $0.7333 - $0.8125 | Request the lead time here |
|
|
Nylon 6/6
|
1.000 in
25.4 mm
|
||
| $0.6922 - $0.7669 | Request the lead time here |
|
|
Nylon 6/6
|
1.000 in
25.4 mm
|
||
| $0.913 - $1.0115 | Request the lead time here |
|
|
Nylon 6/6
|
0.438 in
11.1 mm
|
||
| $0.4121 - $0.4567 | Request the lead time here |
|
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
| $0.4932 - $0.5465 | Request the lead time here |
|
|
Nylon 6/6
|
0.563 in
14.3 mm
|
||
| $0.4163 - $0.4612 | Request the lead time here |
|
|
Nylon 6/6
|
0.313 in
8 mm
|
||
| $0.4195 - $0.4649 | Request the lead time here |
|
|
Nylon 6/6
|
0.500 in
12.7 mm
|
||
| $0.4276 - $0.4738 | Request the lead time here |
|
|
Nylon 6/6
|
0.625 in
15.9 mm
|
||
| $0.4974 - $0.5511 | Request the lead time here |
|
|
Nylon 6/6
|
0.375 in
9.5 mm
|
||
| $0.4285 - $0.4747 | Request the lead time here |
|
|
Nylon 6/6
|
0.500 in
12.7 mm
|
||
| $0.4809 - $0.5328 | Request the lead time here |
|
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
| $0.4254 - $0.4714 | Request the lead time here |
|
|
Nylon 6/6
|
0.563 in
14.3 mm
|
||
| $0.4174 - $0.4626 | Request the lead time here |
|
|
Nylon 6/6
|
0.313 in
8 mm
|
||
| $0.4874 - $0.5402 | Request the lead time here |
|
|
Nylon 6/6
|
0.438 in
11.1 mm
|
||
| $0.6354 - $0.669 | 20 In stock |
Hexagonal
|
|
PA
|
0.197 in
5.0 mm
|
||
| $0.7335 - $0.7721 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue