Menu Search

PCB Standoffs - Round

In production

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Spacer Length View
$8.0256 - $8.8926 Request the lead time here
Round
19.1 mm
$18.3999 - $20.3877 Request the lead time here
Round
31.8 mm
$18.7479 - $20.7732 Request the lead time here
Round
25.4 mm
$21.0024 - $23.2713 Request the lead time here
Round
44.5 mm
$27.1246 - $30.0549 Request the lead time here
Round
50.8 mm
$2.4246 - $2.5522 Request the lead time here
Round
15.0 mm
$2.6733 - $2.814 Request the lead time here
Round
20.0 mm
$4.1025 - $4.3185 Request the lead time here
Round
10.0 mm
Male To Male Standoff - White ; 19.1 mm | 0.750 in ; #6-32

TN4-12-632-3

Price Range
$8.8926 - $8.0256

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    6.4 mm
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - White ; 31.8 mm | 1.250 in ; #6-32

TN4-20-632-3

Price Range
$20.3877 - $18.3999

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    6.4 mm
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - White ; 25.4 mm | 1.000 in ; #8-32

TN6-16-832-3

Price Range
$20.7732 - $18.7479

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    9.5 mm
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - White ; 44.5 mm | 1.750 in ; #10-24

TN8-28-1024-3

Price Range
$23.2713 - $21.0024

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    12.7 mm
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - White ; 50.8 mm | 2.000 in ; 1/4-20

TN10-32-1/420-3

Price Range
$30.0549 - $27.1246

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    15.9 mm
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - Natural ; 15.0 mm | 0.591 in ; M2.5

TNM2.5-6.5-15-3

Price Range
$2.5522 - $2.4246

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    6.5 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 20.0 mm | 0.787 in ; M2.5

TNM2.5-6.5-20-3

Price Range
$2.814 - $2.6733

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    6.5 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 10.0 mm | 0.394 in ; M2.5

TNM2.5-6.5-10-3

Price Range
$4.3185 - $4.1025

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    6.5 mm
  • Maximum Operating Temperature
    105 °C