Menu Search

PCB Standoffs - Round/Insulator/Nylon & Brass

In production

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$17.4423 - $19.3266 Request the lead time here
Round
Nylon
6.4 mm
31.8 mm
$24.0287 - $26.6246 Request the lead time here
Round
Nylon
11.1 mm
50.8 mm
$2.5306 - $2.6637 Request the lead time here
Round
PA
$2.556 - $2.6906 Request the lead time here
Round
PA
$2.354 - $2.4778 Request the lead time here
Round
PA
$2.3778 - $2.503 Request the lead time here
Round
PA
6.0 mm
10.0 mm
$5.5811 - $6.1841 Request the lead time here
Round
Nylon
6.4 mm
25.4 mm
$20.3907 - $22.5935 Request the lead time here
Round
Nylon
7.1 mm
44.5 mm
$5.797 - $6.4232 Request the lead time here
Round
Nylon
6.4 mm
19.1 mm
$1.1592 - $1.2202 Request the lead time here
Round
Nylon
6.0 mm
10.0 mm
Male To Female Standoff - Nylon ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 31.8 mm | 1.252 in

TN4-20-632-2

Price Range
$19.3266 - $17.4423

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon
  • Spacer Shape
    Round
  • Special Features
    Brass Inserts
  • Body Diameter
    6.4 mm
Male To Female Standoff - Nylon ; Thread Length 11.1 mm | 0.438 in ; Spacer Length 50.8 mm | 2 in

TN10-32-1/420-2

Price Range
$26.6246 - $24.0287

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon
  • Spacer Shape
    Round
  • Special Features
    Brass Inserts
  • Body Diameter
    15.9 mm
Male To Female Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 20.0 mm | 0.787 in

TNM2.5-6.5-20-2

Price Range
$2.6637 - $2.5306

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Female Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 20.0 mm | 0.787 in

TNM3-8-20-2

Price Range
$2.6906 - $2.556

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Female Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 15.0 mm | 0.591 in

TNM3-8-15-2

Price Range
$2.4778 - $2.354

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Female Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 10.0 mm | 0.394 in

TNM2.5-6.5-10-2

Price Range
$2.503 - $2.3778

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff - Nylon ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 25.4 mm | 1 in

TN6-16-832-2

Price Range
$6.1841 - $5.5811

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon
  • Spacer Shape
    Round
  • Special Features
    Brass Inserts
  • Body Diameter
    9.5 mm
Male To Female Standoff - Nylon ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 44.5 mm | 1.752 in

TN8-28-1024-2

Price Range
$22.5935 - $20.3907

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon
  • Spacer Shape
    Round
  • Special Features
    Brass Inserts
  • Body Diameter
    12.7 mm
Male To Female Standoff - Nylon ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 19.1 mm | 0.752 in

TN4-12-632-2

Price Range
$6.4232 - $5.797

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon
  • Spacer Shape
    Round
  • Special Features
    Brass Inserts
  • Body Diameter
    6.4 mm
Male To Female Standoff - Nylon ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 10.0 mm | 0.394 in

TNM3-6.5-10-2

Price Range
$1.2202 - $1.1592

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Spacer Shape
    Round
  • Special Features
    Brass Inserts
  • Internal Thread Length
    6.0 mm