Menu Search

PCB Standoffs - Round/Metric Threaded/Insulator/Nylon & Brass

In production

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Material Spacer Length View
$13.7663 - $15.2536 Request the lead time here
Round
Nylon 6/6
50.8 mm
$17.5309 - $19.4248 Request the lead time here
Round
Nylon 6/6
31.8 mm
$16.9938 - $18.8297 Request the lead time here
Round
Nylon 6/6
25.4 mm
$5.3417 - $5.9187 Request the lead time here
Round
Nylon 6/6
19.1 mm
$13.51 - $14.9695 Request the lead time here
Round
Nylon 6/6
44.5 mm
$2.4246 - $2.5522 Request the lead time here
Round
Nylon 6/6
15.0 mm
$2.4611 - $2.5907 Request the lead time here
Round
Nylon 6/6
10.0 mm
$2.2788 - $2.3988 Request the lead time here
Round
Nylon 6/6
15.0 mm
$2.6327 - $2.7713 Request the lead time here
Round
Nylon 6/6
20.0 mm
$2.6065 - $2.7437 Request the lead time here
Round
Nylon 6/6
20.0 mm
Female To Female Standoff - 1/4-20 ; Spacer Length 50.8 mm | 2.000 in

TN10-32-1/420-1

Price Range
$15.2536 - $13.7663

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    1/4-20
  • Body Diameter
    15.9 mm
Female To Female Standoff - #6-32 ; Spacer Length 31.8 mm | 1.250 in

TN4-20-632-1

Price Range
$19.4248 - $17.5309

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    6.4 mm
Female To Female Standoff - #8-32 ; Spacer Length 25.4 mm | 1.000 in

TN6-16-832-1

Price Range
$18.8297 - $16.9938

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #8-32
  • Body Diameter
    9.5 mm
Female To Female Standoff - #6-32 ; Spacer Length 19.1 mm | 0.750 in

TN4-12-632-1

Price Range
$5.9187 - $5.3417

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    6.4 mm
Female To Female Standoff - #10-24 ; Spacer Length 44.5 mm | 1.750 in

TN8-28-1024-1

Price Range
$14.9695 - $13.51

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #10-24
  • Body Diameter
    12.7 mm
Female To Female Standoff - M3 ; Spacer Length 15.0 mm | 0.591 in

TNM3-8-15-1

Price Range
$2.5522 - $2.4246

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    8.0 mm
Female To Female Standoff - M2.5 ; Spacer Length 10.0 mm | 0.394 in

TNM2.5-6.5-10-1

Price Range
$2.5907 - $2.4611

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M2.5
  • Body Diameter
    6.5 mm
Female To Female Standoff - M2.5 ; Spacer Length 15.0 mm | 0.591 in

TNM2.5-6.5-15-1

Price Range
$2.3988 - $2.2788

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M2.5
  • Body Diameter
    6.5 mm
Female To Female Standoff - M2.5 ; Spacer Length 20.0 mm | 0.787 in

TNM2.5-6.5-20-1

Price Range
$2.7713 - $2.6327

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M2.5
  • Body Diameter
    6.5 mm
Female To Female Standoff - M3 ; Spacer Length 20.0 mm | 0.787 in

TNM3-8-20-1

Price Range
$2.7437 - $2.6065

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    8.0 mm