Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.2718 - $0.5005 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
||
| $0.4568 - $0.4808 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.984 in
25.0 mm
|
||
| $0.3394 - $0.3394 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.984 in
25.0 mm
|
||
| $0.2687 - $0.495 | Request the lead time here |
Hexagonal
|
|
PA
|
0.591 in
15.0 mm
|
||
| $0.2029 - $0.2029 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.197 in
5.0 mm
|
||
| $0.2404 - $0.443 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.394 in
10.0 mm
|
||
| $0.2915 - $0.2915 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.709 in
18.0 mm
|
||
| $0.238 - $0.2505 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.472 in
12.0 mm
|
||
| $0.2533 - $0.2667 | Request the lead time here |
Hexagonal
|
|
PA
|
0.472 in
12.0 mm
|
||
| $0.4212 - $0.4434 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
1.575 in
40.0 mm
|
||
| $0.2351 - $0.433 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.394 in
10.0 mm
|
||
| $0.2328 - $0.2328 | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.394 in
10.0 mm
|
||
| $0.2029 - $0.2135 | 498 In stock |
|
|
25% Glass Filled Nylon 6
|
0.394 in
10.0 mm
|
||
| $0.2674 - $0.4925 | Request the lead time here |
Hexagonal
|
|
Nylon 6/6
|
0.315 in
8.0 mm