Menu Search

PCB Standoffs - Round

In production

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Spacer Length View
$3.983 - $4.1927 Request the lead time here
Round
$2.5955 - $2.732 Request the lead time here
Round
$2.354 - $2.4778 Request the lead time here
Round
$17.864 - $19.7939 Request the lead time here
Round
31.8 mm
$20.3907 - $22.5935 Request the lead time here
Round
44.5 mm
$26.3346 - $29.1795 Request the lead time here
Round
50.8 mm
$7.7918 - $8.6336 Request the lead time here
Round
19.1 mm
$18.2018 - $20.1682 Request the lead time here
Round
25.4 mm
Male To Male Standoff - Natural ; 10.0 mm | 0.394 in ; M2.5

TNM2.5-6.5-10-3

Price Range
$4.1927 - $3.983

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff - Natural ; 20.0 mm | 0.787 in ; M2.5

TNM2.5-6.5-20-3

Price Range
$2.732 - $2.5955

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff - Natural ; 15.0 mm | 0.591 in ; M2.5

TNM2.5-6.5-15-3

Price Range
$2.4778 - $2.354

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff - Natural ; 31.8 mm | 1.250 in ; #6-32

TN4-20-632-3

Price Range
$19.7939 - $17.864

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #6-32
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - Natural ; 44.5 mm | 1.750 in ; #10-24

TN8-28-1024-3

Price Range
$22.5935 - $20.3907

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #10-24
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - Natural ; 50.8 mm | 2.000 in ; 1/4-20

TN10-32-1/420-3

Price Range
$29.1795 - $26.3346

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    1/4-20
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - Natural ; 19.1 mm | 0.750 in ; #6-32

TN4-12-632-3

Price Range
$8.6336 - $7.7918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #6-32
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - Natural ; 25.4 mm | 1.000 in ; #8-32

TN6-16-832-3

Price Range
$20.1682 - $18.2018

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #8-32
  • Maximum Operating Temperature
    85 °C