Menu Search

PCB Support Pillars - Arrowhead Snap Lock/Bayonet Nose Snap Lock/Flexible

In production

These spacers are thin, flexible spacers. This allows them to be flexed back after the PCB is installed for maintenance or repair

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
9 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.2392 - $0.2651 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Locking Arrowhead Fix
Locking Bayonet Fix
12.7 mm
$0.103 - $0.1084 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Locking Arrowhead Fix
Locking Bayonet Fix
15.9 mm
$0.0989 - $0.1041 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Locking Arrowhead Fix
Locking Bayonet Fix
19.1 mm
$0.123 - $0.1295 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Locking Arrowhead Fix
Locking Bayonet Fix
22.2 mm
$0.1016 - $0.107 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Locking Arrowhead Fix
Locking Bayonet Fix
28.6 mm
$0.1091 - $0.1149 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Locking Arrowhead Fix
Locking Bayonet Fix
9.5 mm
$0.1002 - $0.1055 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Locking Arrowhead Fix
Locking Bayonet Fix
31.8 mm
$0.2551 - $0.2827 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Locking Arrowhead Fix
Locking Bayonet Fix
25.4 mm
$0.1025 - $0.1078 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Locking Arrowhead Fix
Locking Bayonet Fix
34.9 mm
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 12.7 mm | 0.5 in

FLCBS-8-01

Price Range
$0.2651 - $0.2392

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 15.9 mm | 0.626 in

FLCBS-10-01

Price Range
$0.1084 - $0.103

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 19.1 mm | 0.752 in

FLCBS-12-01

Price Range
$0.1041 - $0.0989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 22.2 mm | 0.874 in

FLCBS-14-01

Price Range
$0.1295 - $0.123

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 28.6 mm | 1.126 in

FLCBS-18-01

Price Range
$0.107 - $0.1016

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 9.5 mm | 0.374 in

FLCBS-6-01

Price Range
$0.1149 - $0.1091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 31.8 mm | 1.252 in

FLCBS-20-01

Price Range
$0.1055 - $0.1002

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 25.4 mm | 1 in

FLCBS-16-01

Price Range
$0.2827 - $0.2551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; Nylon 6/6 ; 34.9 mm | 1.374 in

FLCBS-22-01

Price Range
$0.1078 - $0.1025

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm