Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.1104 - $0.1161 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.5 in
12.7 mm
|
||
$0.1176 - $0.1238 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.252 in
6.4 mm
|
||
$0.0951 - $0.10 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.563 in
14.3 mm
|
||
$0.108 - $0.1137 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.252 in
6.4 mm
|
||
$0.1039 - $0.1093 | 6 In stock |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.311 in
7.9 mm
|
||
$0.1106 - $0.1166 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.752 in
19.1 mm
|
||
$0.1026 - $0.1081 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.189 in
4.8 mm
|
||
$0.1362 - $0.251 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.626 in
15.9 mm
|
||
$0.1039 - $0.1093 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.5 in
12.7 mm
|
||
$0.126 - $0.1327 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.874 in
22.2 mm
|
||
$0.1101 - $0.1158 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.752 in
19.1 mm
|
||
$0.1013 - $0.1066 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.626 in
15.9 mm
|
||
$0.157 - $0.1653 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.626 in
15.9 mm
|
||
$0.1384 - $0.1456 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.374 in
9.5 mm
|
||
$0.0948 - $0.0998 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.437 in
11.1 mm
|
||
$0.0868 - $0.0914 | 26 In stock |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.374 in
9.5 mm
|
||
$0.103 - $0.1085 | 30 In stock |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.626 in
15.9 mm
|
||
$0.1155 - $0.1215 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.374 in
9.5 mm
|
||
$0.107 - $0.1126 | 38 In stock |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.563 in
14.3 mm
|
||
$0.0997 - $0.1049 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue