Menu Search

PCB Support Pillars - Dual Locking/Arrowhead/Arrowhead

In stock

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
85 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.1091 - $0.1149 Request the lead time here
4.0 mm
Natural
PA
Locking Arrowhead Fix
Locking Arrowhead Fix
4.8 mm
$0.2443 - $0.2706 Request the lead time here
4.0 mm
Natural
PA
Locking Arrowhead Fix
Locking Arrowhead Fix
14.3 mm
$0.0902 - $0.0948 13 In stock
4.8 mm
Natural
PA
Locking Arrowhead Fix
Locking Arrowhead Fix
4.8 mm
$0.1027 - $0.1082 Request the lead time here
3.5 mm
Natural
PA
Locking Arrowhead Fix
Locking Arrowhead Fix
12.7 mm
$0.1107 - $0.1166 Request the lead time here
4.8 mm
Natural
PA
Locking Arrowhead Fix
Locking Arrowhead Fix
19.1 mm
  • of 5
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; PA ; 4.8 mm | 0.189 in

DLCBS-3-01

Price Range
$0.1149 - $0.1091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; PA ; 14.3 mm | 0.563 in

DLCBS-9-01

Price Range
$0.2706 - $0.2443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; PA ; 4.8 mm | 0.189 in

DLCBS6-3-01

Price Range
$0.0948 - $0.0902

Stock Levels
13 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; PA ; 12.7 mm | 0.5 in

DLCBS5-8-01

Price Range
$0.1082 - $0.1027

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; PA ; 19.1 mm | 0.752 in

DLCBS2-12-01

Price Range
$0.1166 - $0.1107

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm