Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These locking arrowhead push spacers are designed to support heavily loaded circuit boards. They feature a flat rest mount design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.0929 - $0.0976 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.252 in
6.4 mm
|
||
$0.1184 - $0.1247 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.252 in
6.4 mm
|
||
$0.1176 - $0.1238 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.437 in
11.1 mm
|
||
$0.1123 - $0.1182 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.626 in
15.9 mm
|
||
$0.0771 - $0.0811 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.626 in
15.9 mm
|
||
$0.1002 - $0.1054 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.374 in
9.5 mm
|
||
$0.0958 - $0.101 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.874 in
22.2 mm
|
||
$0.0996 - $0.1048 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.437 in
11.1 mm
|
||
$0.0953 - $0.1003 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.374 in
9.5 mm
|
||
$0.1038 - $0.1092 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.126 in
3.2 mm
|
||
$0.0971 - $0.1021 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.752 in
19.1 mm
|
||
$0.1493 - $0.1572 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.374 in
9.5 mm
|
||
$0.10 - $0.1052 | 25 In stock |
|
Natural
|
PA
|
|
|
|
0.626 in
15.9 mm
|
||
$0.0704 - $0.0742 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.5 in
12.7 mm
|
||
$0.1019 - $0.1073 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.437 in
11.1 mm
|
||
$0.0919 - $0.0968 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.189 in
4.8 mm
|
||
$0.0996 - $0.1048 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.311 in
7.9 mm
|
||
$0.0997 - $0.1049 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.189 in
4.8 mm
|
||
$0.1085 - $0.1142 | Request the lead time here |
|
Natural
|
PA
|
|
|
|
0.874 in
22.2 mm
|
||
$0.2956 - $0.3275 | 1680 In stock |
|
Natural
|
PA
|
|
|
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue