These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small hole and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.2487 - $0.2756 | Request the lead time here |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.252 in
6.4 mm
|
||
$0.2593 - $0.2873 | Request the lead time here |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.626 in
15.9 mm
|
||
$0.2477 - $0.2745 | Request the lead time here |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.126 in
3.2 mm
|
||
$0.2477 - $0.2745 | 38 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.189 in
4.8 mm
|
||
$0.1567 - $0.165 | Request the lead time here |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.374 in
9.5 mm
|
||
$0.2542 - $0.2817 | Request the lead time here |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.563 in
14.3 mm
|
||
$0.1938 - $0.2147 | Request the lead time here |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.311 in
7.9 mm
|
||
$0.252 - $0.2793 | Request the lead time here |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.437 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue