Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PCB pillars with a two prong design, suitable for key hole.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.2539 - $0.2814 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Key Hole Connector
|
|
Locking Two Prong Fix
|
0.5 in
12.7 mm
|
||
| $0.2437 - $0.2701 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Key Hole Connector
|
|
Locking Two Prong Fix
|
0.189 in
4.8 mm
|
||
| $0.2414 - $0.2675 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Key Hole Connector
|
|
Locking Two Prong Fix
|
0.252 in
6.4 mm
|
||
| $0.2437 - $0.2701 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Key Hole Connector
|
|
Locking Two Prong Fix
|
0.374 in
9.5 mm
|
||
| $0.142 - $0.1573 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Key Hole Connector
|
|
Locking Two Prong Fix
|
0.252 in
6.4 mm
|
||
| $0.2295 - $0.2544 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Key Hole Connector
|
|
Locking Two Prong Fix
|
0.5 in
12.7 mm
|
||
| $0.315 - $0.349 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Key Hole Connector
|
|
Locking Two Prong Fix
|
0.189 in
4.8 mm
|
||
| $0.2539 - $0.2814 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Key Hole Connector
|
|
Locking Two Prong Fix
|
0.374 in
9.5 mm