Menu Search

PCB Support Pillars - Hexagonal/Threaded Male/Mini

In production

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a releasable snap-fit fixing that has a low profile.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
$0.2359 - $0.2614 Request the lead time here
Male Thread Fix
Non-Locking Fix
9.5 mm
$0.2505 - $0.2776 Request the lead time here
Male Thread Fix
Non-Locking Fix
22.2 mm
$0.1112 - $0.1232 Request the lead time here
Male Thread Fix
Non-Locking Fix
15.9 mm
$0.2392 - $0.2651 Request the lead time here
Male Thread Fix
Non-Locking Fix
12.7 mm
Screw Support - Non-Locking Fix ; 3.9 mm | 0.154 in ; 1.6 mm | 0.063 in ; #6-32 ; 9.5 mm | 0.374 in

HMSP-TM-6-01

Price Range
$0.2614 - $0.2359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Distance Across Flats
    4.8 mm
Screw Support - Non-Locking Fix ; 3.9 mm | 0.154 in ; 1.6 mm | 0.063 in ; #6-32 ; 22.2 mm | 0.874 in

HMSP-TM-14-01

Price Range
$0.2776 - $0.2505

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Distance Across Flats
    4.8 mm
Screw Support - Non-Locking Fix ; 3.9 mm | 0.154 in ; 1.6 mm | 0.063 in ; #6-32 ; 15.9 mm | 0.626 in

HMSP-TM-10-01

Price Range
$0.1232 - $0.1112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Distance Across Flats
    4.8 mm
Screw Support - Non-Locking Fix ; 3.9 mm | 0.154 in ; 1.6 mm | 0.063 in ; #6-32 ; 12.7 mm | 0.5 in

HMSP-TM-8-01

Price Range
$0.2651 - $0.2392

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Distance Across Flats
    4.8 mm