Menu Search

PCB Support Pillars - Locking/Bayonet Nose/Threaded Female

In production

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
Request the lead time here
Female Thread Fix
Snap Lock
25.4 mm
Request the lead time here
Female Thread Fix
Snap Lock
15.9 mm
Request the lead time here
Female Thread Fix
Snap Lock
22.2 mm
Request the lead time here
Female Thread Fix
Snap Lock Fix
12.7 mm
Request the lead time here
Female Thread Fix
Snap Lock Fix
9.5 mm
Screw Support 25.4 mm Female Thread Fix Nylon 6/6 Natural

LCBS-TF-16-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
Screw Support 15.9 mm Female Thread Fix Nylon 6/6 Natural

LCBS-TF-10-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
Screw Support 22.2 mm Female Thread Fix Nylon 6/6 Natural

LCBS-TF-14-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
Screw Support - Spacer Length 12.7 mm | 0.5 in ; UL94 V-2

LCBS-TF-M4-8-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon
  • Compatible Thread Sizes (All)
    M4
Screw Support - Spacer Length 9.5 mm | 0.374 in ; UL94 V-2

LCBS-TF-M4-6-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon
  • Compatible Thread Sizes (All)
    M4