These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Panel Thickness | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.2822 - $0.3126 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.752 in
19.1 mm
|
||
| $0.29 - $0.3214 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
1 in
25.4 mm
|
||
| $0.1551 - $0.1718 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.374 in
9.5 mm
|
||
| $0.2904 - $0.3218 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.374 in
9.5 mm
|
||
| $0.2708 - $0.3001 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.5 in
12.7 mm
|
||
| $0.2742 - $0.3038 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.626 in
15.9 mm
|
||
| $0.2606 - $0.2888 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.252 in
6.4 mm
|
||
| $0.2392 - $0.2651 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.252 in
6.4 mm
|
||
| $0.2483 - $0.275 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.626 in
15.9 mm
|
||
| $0.2596 - $0.2877 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.874 in
22.2 mm
|
||
| $0.2461 - $0.2726 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.5 in
12.7 mm
|
||
| $0.2912 - $0.3227 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.874 in
22.2 mm
|
||
| $0.1196 - $0.126 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.752 in
19.1 mm
|
||
| $0.1025 - $0.108 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.252 in
6.4 mm
|
||
| $0.0885 - $0.0932 | 30 In stock |
Male Thread Fix
|
|
Snap Lock
|
0.252 in
6.4 mm
|
||
| $0.1348 - $0.1419 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
1.406 in
35.7 mm
|
||
| $0.209 - $0.2316 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.5 in
12.7 mm
|
||
| $0.0905 - $0.0952 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.437 in
11.1 mm
|
||
| $0.1256 - $0.1321 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
1 in
25.4 mm
|
||
| $0.1128 - $0.1188 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
1.126 in
28.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue