Menu Search

PCB Support Pillars - Locking/Bayonet Nose/Threaded Male

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Panel Thickness Hole A Fix Type Spacer Length View
$0.1513 - $0.1676 Request the lead time here
Male Thread Fix
Snap Lock Fix
9.5 mm
$0.0848 - $0.0893 Request the lead time here
Male Thread Fix
Snap Lock Fix
4.8 mm
$0.2442 - $0.2706 Request the lead time here
Male Thread Fix
Snap Lock Fix
22.2 mm
$0.1161 - $0.1223 Request the lead time here
Male Thread Fix
Snap Lock Fix
19.1 mm
$0.1407 - $0.1559 Request the lead time here
Male Thread Fix
Snap-Lock
6.4 mm
$0.0878 - $0.0924 Request the lead time here
Male Thread Fix
Snap Lock Fix
12.7 mm
$0.1078 - $0.1135 Request the lead time here
Male Thread Fix
Snap Lock Fix
25.4 mm
$0.1095 - $0.1153 Request the lead time here
Male Thread Fix
Snap Lock Fix
28.6 mm
$0.1043 - $0.1098 Request the lead time here
Male Thread Fix
Snap Lock Fix
15.9 mm
$0.0875 - $0.092 Request the lead time here
Male Thread Fix
Snap Lock Fix
9.5 mm
$0.1029 - $0.1083 Request the lead time here
Male Thread Fix
Snap Lock Fix
6.4 mm
$0.0878 - $0.0924 Request the lead time here
Male Thread Fix
Snap Lock Fix
11.1 mm
$0.0921 - $0.097 Request the lead time here
Male Thread Fix
Snap Lock Fix
9.5 mm
$0.1228 - $0.1293 Request the lead time here
Male Thread Fix
Snap Lock Fix
19.1 mm
$0.1447 - $0.1603 Request the lead time here
Male Thread Fix
Snap-Lock
6.4 mm
$0.088 - $0.0927 Request the lead time here
Male Thread Fix
Snap Lock Fix
11.1 mm
$0.0875 - $0.092 Request the lead time here
Male Thread Fix
Snap Lock Fix
7.9 mm
$0.1008 - $0.106 Request the lead time here
Male Thread Fix
Snap Lock Fix
15.9 mm
$0.1219 - $0.1283 Request the lead time here
Male Thread Fix
Snap Lock Fix
25.4 mm
$0.0863 - $0.0909 Request the lead time here
Male Thread Fix
Snap Lock Fix
4.8 mm
  • of 3
Screw Support 8-32 9.5 mm UL94 V-2 PA

SCBS-6-01

Price Range
$0.1676 - $0.1513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    #8-32
Screw Support - M3 ; Spacer Length 4.8 mm | 0.189 in

MSCBSM-M3-3-01

Price Range
$0.0893 - $0.0848

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
Screw Support - 8-32 ; Spacer Length 22.2 mm | 0.874 in

SCBS-14-01

Price Range
$0.2706 - $0.2442

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    #8-32
Screw Support - M4 ; Spacer Length 19.1 mm | 0.752 in

MSCBS-12-01

Price Range
$0.1223 - $0.1161

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4 x 0.7
Screw Support - M4 ; Spacer Length 6.4 mm | 0.252 in

MSCBS-4-01

Price Range
$0.1559 - $0.1407

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap-Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Compatible Thread Sizes (All)
    M4 x 0.7
Screw Support - M4 ; Spacer Length 12.7 mm | 0.5 in

MSCBSM-M4-8-01

Price Range
$0.0924 - $0.0878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 25.4 mm | 1 in

MSCBS-16-01

Price Range
$0.1135 - $0.1078

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4 x 0.7
Screw Support - M4 ; Spacer Length 28.6 mm | 1.126 in

MSCBS-18-01

Price Range
$0.1153 - $0.1095

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4 x 0.7
Screw Support - M3 ; Spacer Length 15.9 mm | 0.626 in

MSCBSM-M3-10-01

Price Range
$0.1098 - $0.1043

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
Screw Support - M4 ; Spacer Length 9.5 mm | 0.374 in

MSCBSM-M4-6-01

Price Range
$0.092 - $0.0875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 6.4 mm | 0.252 in

LCBS-TM-M4-4-01

Price Range
$0.1083 - $0.1029

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 11.1 mm | 0.437 in

MSCBSM-M4-7-01

Price Range
$0.0924 - $0.0878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 9.5 mm | 0.374 in

LCBS-TM-M4-6-01

Price Range
$0.097 - $0.0921

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 19.1 mm | 0.752 in

LCBSTM-M4-12-01

Price Range
$0.1293 - $0.1228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - #8-32 ; Spacer Length 6.4 mm | 0.252 in

SCBS-4-01

Price Range
$0.1603 - $0.1447

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap-Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Compatible Thread Sizes (All)
    #8-32
Screw Support - M3 ; Spacer Length 11.1 mm | 0.437 in

MSCBSM-M3-7-01

Price Range
$0.0927 - $0.088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
Screw Support - M4 ; Spacer Length 7.9 mm | 0.311 in

MSCBSM-M4-5-01

Price Range
$0.092 - $0.0875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 15.9 mm | 0.626 in

MSCBSM-M4-10-01

Price Range
$0.106 - $0.1008

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 25.4 mm | 1 in

LCBSTM-M4-16-01

Price Range
$0.1283 - $0.1219

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 4.8 mm | 0.189 in

MSCBSM-M4-3-01

Price Range
$0.0909 - $0.0863

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4