These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Maximum Panel Thickness B | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.0883 - $0.0931 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| $0.0922 - $0.0971 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0899 - $0.0945 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
||
| $0.107 - $0.1126 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
||
| $0.106 - $0.1116 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0488 - $0.09 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
||
| $0.1039 - $0.1093 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue