Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These locking metric reverse mount supports are installed from the underside of the chassis.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Maximum Panel Thickness B | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.0863 - $0.0908 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0799 - $0.0841 | 29 In stock |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| $0.088 - $0.0927 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.039 in
1.0 mm
|
0.551 in
14.0 mm
|
||
| $0.1281 - $0.1348 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| $0.1039 - $0.1093 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| $0.0774 - $0.0814 | 29 In stock |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| $0.0705 - $0.0743 | 28 In stock |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| $0.0965 - $0.1015 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
| $0.2956 - $0.3275 | 20 In stock |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| $0.108 - $0.1137 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.0863 - $0.0908 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| $0.0875 - $0.092 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
||
| $0.108 - $0.1137 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| $0.0587 - $0.0618 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.0878 - $0.0924 | 20 In stock |
Snap Lock Fix
|
Snap Lock
|
0.039 in
1.0 mm
|
0.472 in
12.0 mm
|
||
| $0.088 - $0.0928 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| $0.0797 - $0.0838 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.039 in
1.0 mm
|
0.315 in
8.0 mm