Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These PCB support pillars have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.6779 - $0.7136 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.236 in
6.0 mm
|
||
| $0.6779 - $0.7136 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.236 in
6.0 mm
|
||
| $0.6123 - $0.6446 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.236 in
6.0 mm
|
||
| $0.6779 - $0.7136 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.394 in
10.0 mm
|
||
| $0.529 - $0.5569 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.394 in
10.0 mm
|
||
| $0.6686 - $0.7039 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.591 in
15.0 mm
|
||
| $0.7204 - $0.7584 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.472 in
12.0 mm
|
||
| $0.6779 - $0.7136 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.591 in
15.0 mm
|
||
| $0.5948 - $0.626 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.236 in
6.0 mm
|
||
| $0.2784 - $0.2931 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.315 in
8.0 mm
|
||
| $0.5713 - $0.6013 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.236 in
6.0 mm
|
||
| $0.6007 - $0.6324 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.315 in
8.0 mm
|
||
| $0.7204 - $0.7584 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.472 in
12.0 mm
|
||
| $0.6292 - $0.6623 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.236 in
6.0 mm
|
||
| $0.6007 - $1.1066 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.394 in
10.0 mm
|
||
| $0.6686 - $0.7039 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.591 in
15.0 mm
|
||
| $0.6754 - $0.7111 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.472 in
12.0 mm
|
||
| $0.7204 - $0.7584 | 119 In stock |
Female Thread
|
Snap Lock
|
0.472 in
12.0 mm
|
||
| $0.6779 - $0.7136 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.315 in
8.0 mm
|
||
| $0.6779 - $0.7136 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.315 in
8.0 mm