Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #4 or M3 threaded hole. They are easily installed by hand with minimal force. The top fix is removable and has a low profile.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.2291 - $0.2538 | Request the lead time here |
Male Thread Fix
|
Non-Locking Fix
|
0.437 in
11.1 mm
|
||
| $0.2252 - $0.2495 | Request the lead time here |
Male Thread Fix
|
Non-Locking Fix
|
0.563 in
14.3 mm
|
||
| $0.2269 - $0.2514 | Request the lead time here |
Male Thread Fix
|
Non-Locking Fix
|
0.311 in
7.9 mm
|
||
| $0.2245 - $0.2488 | Request the lead time here |
Male Thread Fix
|
Non-Locking Fix
|
0.126 in
3.2 mm
|
||
| $0.2313 - $0.2564 | Request the lead time here |
Male Thread Fix
|
Non-Locking Fix
|
0.5 in
12.7 mm
|
||
| $0.2257 - $0.2501 | Request the lead time here |
Male Thread Fix
|
Non-Locking Fix
|
0.252 in
6.4 mm
|
||
| $0.2291 - $0.2538 | Request the lead time here |
Male Thread Fix
|
Non-Locking Fix
|
0.374 in
9.5 mm
|
||
| $0.2245 - $0.2488 | Request the lead time here |
Male Thread Fix
|
Non-Locking Fix
|
0.189 in
4.8 mm