Menu Search

PCB Support Pillars - Reverse Dual Locking/Snap Fit/Bayonet Nose

In stock

These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking bayonet nose that holds the PC Board in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Maximum Panel Thickness B Spacer Length View
CRLCBSRE-10-01 $0.1012 - $0.1066 Request the lead time here
Snap Lock Fix
Snap Lock Fix
2.0 mm
15.9 mm
$0.0695 - $0.0732 Request the lead time here
Snap Lock Fix
Snap-Lock
2.0 mm
6.4 mm
$0.12 - $0.1262 Request the lead time here
Snap Lock Fix
Snap Lock Fix
2.0 mm
5.0 mm
$0.1198 - $0.1261 Request the lead time here
Snap Lock Fix
Snap Lock Fix
2.0 mm
7.0 mm
$0.1184 - $0.1247 Request the lead time here
Snap Lock Fix
Snap Lock Fix
2.0 mm
6.0 mm
$0.0678 - $0.0714 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.2 mm
8.0 mm
$0.1146 - $0.1327 1029 In stock
Snap Lock Fix
Snap Lock Fix
2.0 mm
10.0 mm
$0.0716 - $0.0754 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.2 mm
12.7 mm
$0.1196 - $0.1259 Request the lead time here
Snap Lock Fix
Snap Lock Fix
2.0 mm
8.0 mm
$0.0731 - $0.0769 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.2 mm
9.5 mm
$0.0722 - $0.0759 Request the lead time here
Snap Lock Fix
Snap Lock Fix
2.0 mm
9.5 mm
CRLCBSM1-9-19 $0.125 - $0.1316 Request the lead time here
Snap Lock Fix
Snap Lock Fix
2.0 mm
9.0 mm
$0.127 - $0.1338 Request the lead time here
Snap Lock Fix
Snap Lock Fix
2.0 mm
12.0 mm
$0.0673 - $0.0708 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.2 mm
6.4 mm
$0.0665 - $0.0699 Request the lead time here
Snap Lock Fix
Snap-Lock
1.2 mm
4.8 mm
$0.0997 - $0.1049 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
11.1 mm
$0.076 - $0.08 27 In stock
Snap Lock Fix
Snap Lock Fix
1.6 mm
6.4 mm
$0.1113 - $0.1172 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.2 mm
19.0 mm
$0.0769 - $0.0809 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.7 mm
12.7 mm
$0.3987 - $0.4417 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
15.9 mm
  • of 2
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 15.9 mm | 0.626 in ; Style 2

CRLCBSRE-10-01

Price Range
$0.1066 - $0.1012

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 6.4 mm | 0.252 in ; Style 2

CRLCBSRE-4-01

Price Range
$0.0732 - $0.0695

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap-Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.5 mm | 0.256 in - Spacer Length 5.0 mm | 0.197 in ;

CRLCBSM1-5-19

Price Range
$0.1262 - $0.12

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 7.0 mm | 0.276 in ;

CRLCBSM1-7-19

Price Range
$0.1261 - $0.1198

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.5 mm | 0.256 in - Spacer Length 6.0 mm | 0.236 in ;

CRLCBSM1-6-19

Price Range
$0.1247 - $0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 8.0 mm | 0.315 in ; Style 2

CRLCBSR-5-01

Price Range
$0.0714 - $0.0678

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.5 mm | 0.256 in - Spacer Length 10.0 mm | 0.394 in ;

CRLCBSM1-10-19

Price Range
$0.1327 - $0.1146

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 12.7 mm | 0.5 in ; Style 2

CRLCBSR-8-01

Price Range
$0.0754 - $0.0716

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.5 mm | 0.256 in - Spacer Length 8.0 mm | 0.315 in ;

CRLCBSM1-8-19

Price Range
$0.1259 - $0.1196

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 9.5 mm | 0.374 in ; Style 2

CRLCBSR-6-01

Price Range
$0.0769 - $0.0731

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 9.5 mm | 0.374 in ; Style 2

CRLCBSRE-6-01

Price Range
$0.0759 - $0.0722

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.5 mm | 0.256 in - Spacer Length 9.0 mm | 0.354 in ;

CRLCBSM1-9-19

Price Range
$0.1316 - $0.125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.5 mm | 0.256 in - Spacer Length 12.0 mm | 0.472 in ;

CRLCBSM1-12-19

Price Range
$0.1338 - $0.127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 6.4 mm | 0.252 in ; Style 2

CRLCBSR-4-01

Price Range
$0.0708 - $0.0673

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 4.8 mm | 0.189 in ; Style 2

CRLCBSR-3-01

Price Range
$0.0699 - $0.0665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap-Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 11.1 mm | 0.437 in ; Style 1

RLCBSR-7-01

Price Range
$0.1049 - $0.0997

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 6.4 mm | 0.252 in ; Style 1

RLCBSR-4-01

Price Range
$0.08 - $0.076

Stock Levels
27 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 19.0 mm | 0.748 in ; Style 2

CRLCBSR-12-01

Price Range
$0.1172 - $0.1113

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 12.7 mm | 0.5 in ; Style 1

RLCBSRE-8-01

Price Range
$0.0809 - $0.0769

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 15.9 mm | 0.626 in ; Style 1

RLCBSR-10-01

Price Range
$0.4417 - $0.3987

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm