These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking bayonet nose that holds the PC Board in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Hole A Fix Type | Maximum Panel Thickness B | Spacer Length | View | |
---|---|---|---|---|---|---|---|
CRLCBSRE-10-01 | $0.1012 - $0.1066 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.626 in
15.9 mm
|
|
$0.0695 - $0.0732 | Request the lead time here |
Snap Lock Fix
|
Snap-Lock
|
0.079 in
2.0 mm
|
0.252 in
6.4 mm
|
||
$0.12 - $0.1262 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
||
$0.1198 - $0.1261 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
$0.1184 - $0.1247 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
$0.0678 - $0.0714 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.047 in
1.2 mm
|
0.315 in
8.0 mm
|
||
$0.1146 - $0.1327 | 1029 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
||
$0.0716 - $0.0754 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.047 in
1.2 mm
|
0.5 in
12.7 mm
|
||
$0.1196 - $0.1259 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
$0.0731 - $0.0769 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.047 in
1.2 mm
|
0.374 in
9.5 mm
|
||
$0.0722 - $0.0759 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.374 in
9.5 mm
|
||
CRLCBSM1-9-19 | $0.125 - $0.1316 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
|
$0.127 - $0.1338 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
||
$0.0673 - $0.0708 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.047 in
1.2 mm
|
0.252 in
6.4 mm
|
||
$0.0665 - $0.0699 | Request the lead time here |
Snap Lock Fix
|
Snap-Lock
|
0.047 in
1.2 mm
|
0.189 in
4.8 mm
|
||
$0.0997 - $0.1049 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
$0.076 - $0.08 | 27 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
$0.1113 - $0.1172 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.047 in
1.2 mm
|
0.748 in
19.0 mm
|
||
$0.0769 - $0.0809 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.067 in
1.7 mm
|
0.5 in
12.7 mm
|
||
$0.3987 - $0.4417 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue