Menu Search

PCB Support Pillars - Reverse Dual Locking/Snap Fit/Two Prong

In stock

These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Maximum Panel Thickness B Spacer Length View
$0.2347 - $0.2601 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
15.9 mm
$0.2302 - $0.2551 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
9.5 mm
$0.0929 - $0.0977 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
12.7 mm
$0.2244 - $0.2487 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
11.1 mm
$0.2336 - $0.2588 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
14.3 mm
$0.2269 - $0.2514 992 In stock
Snap Lock Fix
Snap Lock
1.6 mm
6.4 mm
$0.2291 - $0.2538 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
7.9 mm
Reverse Locking Support - 15.9 mm | 0.626 in ; UL94 V-2 ; Nylon 6/6

RLCBSPR-10-01

Price Range
$0.2601 - $0.2347

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 9.5 mm | 0.374 in ; UL94 V-2 ; Nylon 6/6

RLCBSPR-6-01

Price Range
$0.2551 - $0.2302

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 12.7 mm | 0.5 in ; UL94 V-2 ; Nylon 6/6

RLCBSPR-8-01

Price Range
$0.0977 - $0.0929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 11.1 mm | 0.437 in ; UL94 V-2 ; Nylon 6/6

RLCBSPR-7-01

Price Range
$0.2487 - $0.2244

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 14.3 mm | 0.563 in ; UL94 V-2 ; Nylon 6/6

RLCBSPR-9-01

Price Range
$0.2588 - $0.2336

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 6.4 mm | 0.252 in ; UL94 V-2 ; Nylon 6/6

RLCBSPR-4-01

Price Range
$0.2514 - $0.2269

Stock Levels
992 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 7.9 mm | 0.311 in ; UL94 V-2 ; Nylon 6/6

RLCBSPR-5-01

Price Range
$0.2538 - $0.2291

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm