Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these flat requiring nop through hole to support heavily loaded PC Boards.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Maximum Panel Thickness B | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.0903 - $0.095 | Request the lead time here |
|
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| $0.107 - $0.1126 | Request the lead time here |
|
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| $0.0982 - $0.1033 | Request the lead time here |
|
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1058 - $0.1113 | Request the lead time here |
|
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| $0.1112 - $0.1171 | Request the lead time here |
|
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| $0.1007 - $0.1059 | Request the lead time here |
|
|
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0926 - $0.0973 | Request the lead time here |
|
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| $0.1058 - $0.1115 | Request the lead time here |
|
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| $0.1056 - $0.1112 | Request the lead time here |
|
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0901 - $0.0948 | Request the lead time here |
|
|
0.039 in
1.0 mm
|
0.551 in
14.0 mm
|
||
| $0.0885 - $0.0933 | Request the lead time here |
|
|
0.039 in
1.0 mm
|
0.472 in
12.0 mm
|
||
| $0.1094 - $0.2016 | Request the lead time here |
Snap Lock Fix
|
Flat Fix
|
0.063 in
1.6 mm
|
0.638 in
16.2 mm
|
||
| $0.0667 - $0.0702 | Request the lead time here |
|
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm