| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.1285 |
| 1000 - 4999 | $0.0735 |
| 5000 + | $0.0697 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock |
| Hole B Fix Type | Snap Lock Fix |
| Material | Nylon 6/6 |
| Hole Diameter A | 0.217 in |
| Hole Diameter A | 5.5 mm |
| Locking Head Height A | 4.0 mm |
| Locking Head Height A | 0.157 in |
| Locking Head Height B | 0.083 in |
| Locking Head Height B | 2.1 mm |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Maximum Panel Thickness A | 0.063 in |
| Maximum Panel Thickness A | 1.6 mm |
| Maximum Panel Thickness B | 1.6 mm |
| Maximum Panel Thickness B | 0.063 in |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Minimum Panel Thickness B | 0.8 mm |
| Minimum Panel Thickness B | 0.031 in |
| Panel Thickness A Range | 0.031 - 0.063 in |
| Panel Thickness A Range | 0.8 - 1.6 mm |
| Panel Thickness B Range | 0.031 - 0.063 in |
| Panel Thickness B Range | 0.8 - 1.6 mm |
| Spacer Length | 12.0 mm |
| Spacer Length | 0.472 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
| Style | 2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue