Menu Search

PCB Support Pillars - Reverse Locking/Snap Fit

In stock

These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a snap-fit design allowing the PC to be removed.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Maximum Panel Thickness B Spacer Length View
$0.0994 - $0.1046 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
12.7 mm
$0.071 - $0.1309 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
8.0 mm
$0.0969 - $0.1021 29 In stock
Snap Lock Fix
Snap Lock
1.6 mm
6.4 mm
$0.0605 - $0.1115 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
14.3 mm
$0.1124 - $0.1184 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
15.9 mm
$0.0866 - $0.1597 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
11.1 mm
$0.1092 - $0.115 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
9.5 mm
$0.1648 - $0.1827 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
8.0 mm
$0.0512 - $0.054 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
14.0 mm
$0.0502 - $0.0529 Request the lead time here
Snap Lock Fix
Snap Lock
2.0 mm
14.0 mm
$0.0448 - $0.0473 Request the lead time here
Snap Lock Fix
Snap Lock
2.0 mm
6.0 mm
$0.0471 - $0.0495 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
12.0 mm
$0.0479 - $0.0505 Request the lead time here
Snap Lock Fix
Snap Lock
2.0 mm
10.0 mm
$0.0471 - $0.0495 Request the lead time here
Snap Lock Fix
Snap Lock
2.0 mm
8.0 mm
$0.0443 - $0.0466 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
6.0 mm
$0.0491 - $0.0516 Request the lead time here
Snap Lock Fix
Snap Lock
2.0 mm
16.0 mm
$0.0615 - $0.0649 Request the lead time here
Snap Lock Fix
Snap Lock
1.6 mm
10.0 mm
$0.0517 - $0.0953 Request the lead time here
Snap Lock Fix
Snap Lock
1.8 mm
4.0 mm
$0.0508 - $0.0936 Request the lead time here
Snap Lock Fix
Snap Lock
1.8 mm
2.5 mm
$0.0495 - $0.0912 Request the lead time here
Snap Lock Fix
Snap Lock
1.8 mm
7.0 mm
  • of 2
Reverse Locking Support - 12.7 mm | 0.5 in ; UL94 V-2 ; Nylon 6/6

RCBSR-8-01

Price Range
$0.1046 - $0.0994

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 5.5 mm | 0.217 in ; Hole Diameter B 5.7 mm | 0.224 in - Spacer Length 8.0 mm | 0.315 in ; Style 1

RLCBSA2-8-19

Price Range
$0.1309 - $0.071

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    5.5 mm
Reverse Locking Support - 6.4 mm | 0.252 in ; UL94 V-2 ; Nylon 6/6

RCBSR-4-01

Price Range
$0.1021 - $0.0969

Stock Levels
29 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 14.3 mm | 0.563 in ; UL94 V-2 ; Nylon 6/6

RCBSR-9-01

Price Range
$0.1115 - $0.0605

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 15.9 mm | 0.626 in ; UL94 V-2 ; Nylon 6/6

RCBSR-10-01

Price Range
$0.1184 - $0.1124

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 11.1 mm | 0.437 in ; UL94 V-2 ; Nylon 6/6

RCBSR-7-01

Price Range
$0.1597 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - 9.5 mm | 0.374 in ; UL94 V-2 ; Nylon 6/6

RCBSR-6-01

Price Range
$0.115 - $0.1092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 8.0 mm | 0.315 in ;

RLCBSK-8-19

Price Range
$0.1827 - $0.1648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 14.0 mm | 0.551 in ;

RLCBSK-14-19

Price Range
$0.054 - $0.0512

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 14.0 mm | 0.551 in ;

RLCBSK-2-14-19

Price Range
$0.0529 - $0.0502

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 6.0 mm | 0.236 in ;

RLCBSK-2-6-19

Price Range
$0.0473 - $0.0448

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 12.0 mm | 0.472 in ;

RLCBSK-12-19

Price Range
$0.0495 - $0.0471

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 10.0 mm | 0.394 in ;

RLCBSK-2-10-19

Price Range
$0.0505 - $0.0479

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 8.0 mm | 0.315 in ;

RLCBSK-2-8-19

Price Range
$0.0495 - $0.0471

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 6.0 mm | 0.236 in ;

RLCBSK-6-19

Price Range
$0.0466 - $0.0443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 16.0 mm | 0.63 in ;

RLCBSK-2-16-19

Price Range
$0.0516 - $0.0491

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 10.0 mm | 0.394 in ;

RLCBSK-10-19

Price Range
$0.0649 - $0.0615

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - Spacer Length 4.0 mm | 0.157 in ; Style 2

RLCBSA3-4-19

Price Range
$0.0953 - $0.0517

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - Spacer Length 2.5 mm | 0.098 in ; Style 1

RLCBSA3-2.5-19

Price Range
$0.0936 - $0.0508

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Fit - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 4.2 mm | 0.165 in - Spacer Length 7.0 mm | 0.276 in ; Style 2

RLCBSA3-7-19

Price Range
$0.0912 - $0.0495

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm