Menu Search

PCB Support Pillars - Rivet Locking/Two Prong

In production

These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Hole A Fix Type Spacer Length View
$0.2648 - $0.4876 Request the lead time here
Snap Lock Fix
5.0 mm
$0.2674 - $0.4925 Request the lead time here
Snap Lock Fix
6.0 mm
$0.2566 - $0.4727 Request the lead time here
Snap Lock Fix
10.0 mm
$0.2524 - $0.2656 Request the lead time here
Snap Lock Fix
3.0 mm
Snap Rivet Locking Support - Natural, Nylon 6/6, 5.0 mm | 0.197 in

551775

Price Range
$0.4876 - $0.2648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Rivet Mount Fix
  • Material
    PA
  • Compatible Panel Hole Diameter
    3.5 mm
Snap Rivet Locking Support - Natural, Nylon 6/6, 6.0 mm | 0.236 in

551776

Price Range
$0.4925 - $0.2674

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Rivet Mount Fix
  • Material
    PA
  • Compatible Panel Hole Diameter
    3.5 mm
Snap Rivet Locking Support - Natural, Nylon 6/6, 10.0 mm | 0.394 in

551779

Price Range
$0.4727 - $0.2566

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Rivet Mount Fix
  • Material
    PA
  • Compatible Panel Hole Diameter
    3.5 mm
Snap Rivet Locking Support - Natural, Nylon 6/6, 3.0 mm | 0.118 in

551773

Price Range
$0.2656 - $0.2524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Rivet Mount Fix
  • Material
    PA
  • Compatible Panel Hole Diameter
    3.5 mm