Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.1343 - $0.2472 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Mounting Hole Fix
|
0.681 in
17.3 mm
|
||
| $0.1201 - $0.1264 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Mounting Hole Fix
|
0.681 in
17.3 mm
|
||
| $0.0973 - $0.1024 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Mounting Hole Fix
|
0.551 in
14.0 mm
|
||
| $0.1139 - $0.1201 | 10 In stock |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Mounting Hole Fix
|
0.429 in
10.9 mm
|
||
| $0.1056 - $0.1111 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Mounting Hole Fix
|
0.799 in
20.3 mm
|
||
| $0.1325 - $0.244 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Mounting Hole Fix
|
0.551 in
14.0 mm
|
||
| $0.1047 - $0.1928 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Mounting Hole Fix
|
0.429 in
10.9 mm
|
||
| $0.1106 - $0.2039 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Mounting Hole Fix
|
0.799 in
20.3 mm