Menu Search

PCB Support Pillars - Studded

In production

These PCB support pillars have a threaded male end that is mounted securely using a hex nut. The top end has a releasable snap-fit fixing that has a low profile.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
$0.3207 - $0.5907 Request the lead time here
Male Thread Fix
Snap Lock
5.0 mm
$0.3845 - $0.4048 Request the lead time here
Male Thread Fix
Snap Lock
20.0 mm
$0.3845 - $0.4048 Request the lead time here
Male Thread Fix
Snap Lock
12.0 mm
$0.3006 - $0.3164 Request the lead time here
Male Thread Fix
Snap Lock
6.0 mm
$0.3174 - $0.5848 Request the lead time here
Male Thread Fix
Snap Lock
8.0 mm
$0.3174 - $0.3341 Request the lead time here
Male Thread Fix
Snap Lock
10.0 mm
$0.3606 - $0.3795 Request the lead time here
Male Thread Fix
Snap Lock
15.0 mm
$0.3207 - $0.5907 Request the lead time here
Male Thread Fix
Snap Lock
3.0 mm
Screw Support - Snap Lock ; 3.0 mm | 0.118 in ; 1.6 mm | 0.063 in ; M3 ; 5.0 mm | 0.197 in

TCBNS-M3-5

Price Range
$0.5907 - $0.3207

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
Screw Support - Snap Lock ; 3.0 mm | 0.118 in ; 1.6 mm | 0.063 in ; M3 ; 20.0 mm | 0.787 in

TCBNS-M3-20

Price Range
$0.4048 - $0.3845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
Screw Support - Snap Lock ; 3.0 mm | 0.118 in ; 1.6 mm | 0.063 in ; M3 ; 12.0 mm | 0.472 in

TCBNS-M3-12

Price Range
$0.4048 - $0.3845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
Screw Support - Snap Lock ; 3.0 mm | 0.118 in ; 1.6 mm | 0.063 in ; M3 ; 6.0 mm | 0.236 in

TCBNS-M3-6

Price Range
$0.3164 - $0.3006

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
Screw Support - Snap Lock ; 3.0 mm | 0.118 in ; 1.6 mm | 0.063 in ; M3 ; 8.0 mm | 0.315 in

TCBNS-M3-8

Price Range
$0.5848 - $0.3174

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
Screw Support - Snap Lock ; 3.0 mm | 0.118 in ; 1.6 mm | 0.063 in ; M3 ; 10.0 mm | 0.394 in

TCBNS-M3-10

Price Range
$0.3341 - $0.3174

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
Screw Support - Snap Lock ; 3.0 mm | 0.118 in ; 1.6 mm | 0.063 in ; M3 ; 15.0 mm | 0.591 in

TCBNS-M3-15

Price Range
$0.3795 - $0.3606

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
Screw Support - Snap Lock ; 3.0 mm | 0.118 in ; 1.6 mm | 0.063 in ; M3 ; 3.0 mm | 0.118 in

TCBNS-M3-3

Price Range
$0.5907 - $0.3207

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm