Dual locking PCB pillars, featuring teardrop and bayonet nose snap locks.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.218 - $0.2416 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.311 in
7.9 mm
|
||
| $0.2224 - $0.2464 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.252 in
6.4 mm
|
||
| $0.0965 - $0.1015 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.437 in
11.1 mm
|
||
| $0.0895 - $0.0942 | 18 In stock |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.189 in
4.8 mm
|
||
| $0.0963 - $0.1013 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.126 in
3.2 mm
|
||
| $0.2235 - $0.2477 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.563 in
14.3 mm
|
||
| $0.2213 - $0.2452 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.626 in
15.9 mm
|
||
| $0.0965 - $0.1015 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.374 in
9.5 mm
|
||
| $0.2224 - $0.2464 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue