Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Dual locking PCB pillars, featuring two prong and bayonet nose snap locks.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.1017 - $0.1071 | 10 In stock |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.437 in
11.1 mm
|
||
| $0.1007 - $0.106 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.252 in
6.4 mm
|
||
| $0.0961 - $0.1012 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.5 in
12.7 mm
|
||
| $0.1017 - $0.1071 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.311 in
7.9 mm
|
||
| $0.1363 - $0.2511 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.563 in
14.3 mm
|
||
| $0.0975 - $0.1026 | 530 In stock |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.189 in
4.8 mm
|
||
| $0.0895 - $0.0942 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.374 in
9.5 mm
|
||
| $0.1044 - $0.1099 | 30 In stock |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.189 in
4.8 mm
|
||
| $0.1101 - $0.1158 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.126 in
3.2 mm
|
||
| $0.1017 - $0.1071 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.5 in
12.7 mm
|
||
| $0.1058 - $0.1114 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.252 in
6.4 mm
|
||
| $0.1123 - $0.1182 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.874 in
22.2 mm
|
||
| $0.1055 - $0.1113 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.874 in
22.2 mm
|
||
| $0.0996 - $0.1048 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.563 in
14.3 mm
|
||
| $0.0986 - $0.1038 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.126 in
3.2 mm
|
||
| $0.1039 - $0.1093 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.374 in
9.5 mm
|
||
| $0.108 - $0.1137 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.626 in
15.9 mm
|
||
| $0.0912 - $0.096 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.437 in
11.1 mm
|
||
| $0.1091 - $0.1149 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Locking Bayonet Fix
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue