Menu Search

PCB Support Pillars - Two Prong Snap Lock Large Base/Two Prong Snap Fit

In stock

These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. They have a shoulder at the base for locating purposes to facilitate automated assemble. These come in several styles and spacers

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
12 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
Request the lead time here
3.9 mm
Natural
Nylon 6/6
Locking Two Prong Fix
Non-Locking Two Prong Fix
15.9 mm
Request the lead time here
3.9 mm
Natural
Nylon 6/6
Locking Two Prong Fix
Non-Locking Two Prong Fix
22.2 mm
Request the lead time here
3.9 mm
Natural
Nylon 6/6
Locking Two Prong Fix
Non-Locking Two Prong Fix
9.5 mm
Request the lead time here
3.9 mm
Natural
Nylon 6/6
Locking Two Prong Fix
Non-Locking Two Prong Fix
4.8 mm
Request the lead time here
3.9 mm
Natural
Nylon 6/6
Locking Two Prong Fix
Non-Locking Two Prong Fix
17.5 mm
Request the lead time here
3.9 mm
Natural
Nylon 6/6
Locking Two Prong Fix
Non-Locking Two Prong Fix
6.4 mm
Request the lead time here
3.9 mm
Natural
Nylon 6/6
Locking Two Prong Fix
Non-Locking Two Prong Fix
3.2 mm
Request the lead time here
3.9 mm
Natural
Nylon 6/6
Locking Two Prong Fix
Non-Locking Two Prong Fix
25.4 mm
30 In stock
3.9 mm
Natural
Nylon 6/6
Locking Two Prong Fix
Non-Locking Two Prong Fix
11.1 mm
Request the lead time here
3.9 mm
Natural
Nylon 6/6
Locking Two Prong Fix
Non-Locking Two Prong Fix
12.7 mm
Request the lead time here
3.9 mm
Natural
Nylon 6/6
Locking Two Prong Fix
Non-Locking Two Prong Fix
19.1 mm
Request the lead time here
3.9 mm
Natural
Nylon 6/6
Locking Two Prong Fix
Non-Locking Two Prong Fix
7.9 mm
PCB Support - Hole Diameter A 3.9 mm | 0.154 in ; Nylon 6/6 ; Spacer Length 15.9 mm | 0.626 in ; ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-10-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    Nylon 6/6
  • Body Diameter
    4.6 mm
PCB Support - Hole Diameter A 3.9 mm | 0.154 in ; Nylon 6/6 ; Spacer Length 22.2 mm | 0.874 in ; ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-14-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    Nylon 6/6
  • Body Diameter
    4.6 mm
PCB Support - Hole Diameter A 3.9 mm | 0.154 in ; Nylon 6/6 ; Spacer Length 9.5 mm | 0.374 in ; ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-6-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    Nylon 6/6
  • Body Diameter
    4.6 mm
PCB Support - Hole Diameter A 3.9 mm | 0.154 in ; Nylon 6/6 ; Spacer Length 4.8 mm | 0.189 in ; ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-3-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    Nylon 6/6
  • Body Diameter
    4.6 mm
PCB Support - Hole Diameter A 3.9 mm | 0.154 in ; Nylon 6/6 ; Spacer Length 17.5 mm | 0.689 in ; ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-11-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    Nylon 6/6
  • Body Diameter
    4.6 mm
PCB Support - Hole Diameter A 3.9 mm | 0.154 in ; Nylon 6/6 ; Spacer Length 6.4 mm | 0.252 in ; ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-4-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    Nylon 6/6
  • Body Diameter
    4.6 mm
PCB Support - Hole Diameter A 3.9 mm | 0.154 in ; Nylon 6/6 ; Spacer Length 3.2 mm | 0.126 in ; ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-2-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    Nylon 6/6
  • Body Diameter
    4.6 mm
PCB Support - Hole Diameter A 3.9 mm | 0.154 in ; Nylon 6/6 ; Spacer Length 25.4 mm | 1 in ; ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-16-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    Nylon 6/6
  • Body Diameter
    4.6 mm
PCB Support - Hole Diameter A 3.9 mm | 0.154 in ; Nylon 6/6 ; Spacer Length 11.1 mm | 0.437 in ; ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-7-01


Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    Nylon 6/6
  • Body Diameter
    4.6 mm
PCB Support - Hole Diameter A 3.9 mm | 0.154 in ; Nylon 6/6 ; Spacer Length 12.7 mm | 0.5 in ; ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-8-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    Nylon 6/6
  • Body Diameter
    4.6 mm
PCB Support - Hole Diameter A 3.9 mm | 0.154 in ; Nylon 6/6 ; Spacer Length 19.1 mm | 0.752 in ; ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-12-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    Nylon 6/6
  • Body Diameter
    4.6 mm
PCB Support - Hole Diameter A 3.9 mm | 0.154 in ; Nylon 6/6 ; Spacer Length 7.9 mm | 0.311 in ; ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-5-01


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    Nylon 6/6
  • Body Diameter
    4.6 mm