These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. These are available in a variety of styles
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.2454 - $0.272 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.874 in
22.2 mm
|
||
$0.2411 - $0.267 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.626 in
15.9 mm
|
||
$0.251 - $0.2781 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
1 in
25.4 mm
|
||
$0.2355 - $0.261 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.437 in
11.1 mm
|
||
$0.2443 - $0.2706 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.689 in
17.5 mm
|
||
$0.2575 - $0.2853 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
1.252 in
31.8 mm
|
||
$0.2443 - $0.2706 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.752 in
19.1 mm
|
||
$0.2618 - $0.2901 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
1.5 in
38.1 mm
|
||
$0.2389 - $0.2647 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.5 in
12.7 mm
|
||
$0.2389 - $0.2647 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.563 in
14.3 mm
|
||
$0.2334 - $0.2586 | 20 In stock |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.311 in
7.9 mm
|
||
$0.2454 - $0.272 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.811 in
20.6 mm
|
||
$0.2301 - $0.2549 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.189 in
4.8 mm
|
||
$0.253 - $0.2804 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
1.126 in
28.6 mm
|
||
$0.2956 - $0.3275 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.252 in
6.4 mm
|
||
$0.1039 - $0.1093 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.126 in
3.2 mm
|
||
$0.0916 - $0.0965 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.374 in
9.5 mm
|
||
$0.1144 - $0.1204 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.563 in
14.3 mm
|
||
$0.0975 - $0.1026 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.252 in
6.4 mm
|
||
$0.107 - $0.1126 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue