Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. These are available in a variety of styles
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.2454 - $0.272 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.874 in
22.2 mm
|
||
| $0.2411 - $0.267 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.626 in
15.9 mm
|
||
| $0.251 - $0.2781 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
1 in
25.4 mm
|
||
| $0.2355 - $0.261 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.437 in
11.1 mm
|
||
| $0.2443 - $0.2706 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.689 in
17.5 mm
|
||
| $0.2575 - $0.2853 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
1.252 in
31.8 mm
|
||
| $0.2443 - $0.2706 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.752 in
19.1 mm
|
||
| $0.2618 - $0.2901 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
1.5 in
38.1 mm
|
||
| $0.2389 - $0.2647 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.5 in
12.7 mm
|
||
| $0.2389 - $0.2647 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.563 in
14.3 mm
|
||
| $0.2334 - $0.2586 | 20 In stock |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.311 in
7.9 mm
|
||
| $0.2454 - $0.272 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.811 in
20.6 mm
|
||
| $0.2301 - $0.2549 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.189 in
4.8 mm
|
||
| $0.253 - $0.2804 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
1.126 in
28.6 mm
|
||
| $0.2956 - $0.3275 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.252 in
6.4 mm
|
||
| $0.1039 - $0.1093 | Request the lead time here |
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.126 in
3.2 mm
|
||
| $0.0916 - $0.0965 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.374 in
9.5 mm
|
||
| $0.1144 - $0.1204 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.563 in
14.3 mm
|
||
| $0.0975 - $0.1026 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.252 in
6.4 mm
|
||
| $0.107 - $0.1126 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Two Prong Fix
|
|
Non-Locking Two Prong Fix
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue