Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Dual locking PCB post, with a metric and mini design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.1156 - $0.1216 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.079 in
2.0 mm
|
||
| $0.1016 - $0.1069 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.118 in
3.0 mm
|
||
| $0.1212 - $0.1276 | Request the lead time here |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.63 in
16.0 mm
|
||
| $0.0345 - $0.0362 | 30 In stock |
0.098 in
2.5 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.472 in
12.0 mm
|
||
| $0.3044 - $0.3373 | Request the lead time here |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.236 in
6.0 mm
|
||
| $0.1002 - $0.1055 | Request the lead time here |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.354 in
9.0 mm
|
||
| $0.1468 - $0.1627 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.394 in
10.0 mm
|
||
| $0.0983 - $0.1035 | Request the lead time here |
0.079 in
2.0 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.374 in
9.5 mm
|
||
| $0.099 - $0.1042 | Request the lead time here |
0.079 in
2.0 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.189 in
4.8 mm
|
||
| MDLSP1-08M-01 | $0.3044 - $0.3373 | 20 In stock |
0.098 in
2.5 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.315 in
8.0 mm
|
|
| $0.0857 - $0.0902 | Request the lead time here |
0.079 in
2.0 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.311 in
7.9 mm
|
||
| $0.0969 - $0.102 | Request the lead time here |
0.079 in
2.0 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.252 in
6.4 mm
|
||
| $0.108 - $0.1137 | Request the lead time here |
0.079 in
2.0 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.126 in
3.2 mm
|
||
| $0.0977 - $0.1028 | 27 In stock |
0.079 in
2.0 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.063 in
1.6 mm
|
||
| $0.0973 - $0.1025 | Request the lead time here |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.197 in
5.0 mm
|
||
| $0.0408 - $0.043 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.787 in
20.0 mm
|
||
| $0.1092 - $0.115 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.63 in
16.0 mm
|
||
| $0.1168 - $0.123 | Request the lead time here |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.866 in
22.0 mm
|
||
| $0.084 - $0.0884 | Request the lead time here |
0.098 in
2.5 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.276 in
7.0 mm
|
||
| $0.0456 - $0.0479 | 20 In stock |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.157 in
4.0 mm